CIR Features

The CIR mode uses a variable pulse-width modulation (PWM) technique (based on multiples of a programmable t period) to encompass the various formats of infrared encoding for remote-control applications. The CIR logic transmits data packets based on a user-definable frame structure and packet content.

The CIR (UART3 only) includes the following features to provide CIR support for remote-control applications:

  • Transmit mode only (receive mode is not supported)
  • Free data format (supports any remote-control private standards)
  • Selectable bit rate
  • Configurable carrier frequency
  • 1/2, 5/12, 1/3, or 1/4 carrier duty cycle

For more information, see section Universal Asynchronous Receiver/Transmitter (UART) in chapter Serial Communication Interfaces of the Device TRM.