Compatible JEDEC DDR3 Devices

Table 7-5 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1333 devices in the x8 or x16 widths.

Table 7-5 Compatible JEDEC DDR3 Devices (Per Interface)

NO. PARAMETER CONDITION MIN MAX UNIT
1 JEDEC DDR3 device speed grade(1) DDR clock rate = 400MHz DDR3-800 DDR3-1600
400MHz < DDR clock rate ≤ 533MHz DDR3-1066 DDR3-1600
533MHz < DDR clock rate ≤ 667MHz DDR3-1333 DDR3-1600
2 JEDEC DDR3 device bit width x8 x16 Bits
3 JEDEC DDR3 device count(2) 2 4 Devices
  1. Refer to Table 7-3 Switching Characteristics Over Recommended Operating Conditions for DDR3 Memory Controller for the range of supported DDR clock rates.
  2. For valid DDR3 device configurations and device counts, see Section 7.2.2.4, Figure 7-2, and Figure 7-3.