DCAN

The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:

  • Supports CAN protocol version 2.0 part A, B
  • Bit rates up to 1 MBit/s
  • 64 message objects
  • Individual identifier mask for each message object
  • Programmable FIFO mode for message objects
  • Programmable loop-back modes for self-test operation
  • Suspend mode for debug support
  • Software module reset
  • Automatic bus on after Bus-Off state by a programmable 32-bit timer
  • Direct access to Message RAM during test mode
  • CAN Rx/Tx pins are configurable as general-purpose IO pins
  • Two interrupt lines (plus additional parity-error interrupts line)
  • RAM initialization
  • DMA support

NOTE

For more information, see the DCAN section of the Device TRM.

NOTE

The Controller Area Network Interface x (x = 1 to 2) is also referred to as DCANx.

NOTE

Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.

Table 5-89 and Table 5-90 present timing and switching characteristics for DCANx Interface.