Default speed, 4-bit data, SDR, half-cycle

Table 5-113 and Table 5-114 present Timing requirements and Switching characteristics for MMC1 - Default Speed in receiver and transmitter mode (see Figure 5-73 and Figure 5-74).

Table 5-113 Timing Requirements for MMC1 - SD Card Default Speed Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
DSSD5 tsu(cmdV-clkH) Setup time, mmc1_cmd valid before mmc1_clk rising clock edge 5.11 ns
DSSD6 th(clkH-cmdV) Hold time, mmc1_cmd valid after mmc1_clk rising clock edge 20.46 ns
DSSD7 tsu(dV-clkH) Setup time, mmc1_dat[3:0] valid before mmc1_clk rising clock edge 5.11 ns
DSSD8 th(clkH-dV) Hold time, mmc1_dat[3:0] valid after mmc1_clk rising clock edge 20.46 ns

Table 5-114 Switching Characteristics for MMC1 - SD Card Default Speed Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
DSSD0 fop(clk) Operating frequency, mmc1_clk 24 MHz
DSSD1 tw(clkH) Pulse duration, mmc1_clk high 0.5 × P-0.185 (1) ns
DSSD2 tw(clkL) Pulse duration, mmc1_clk low 0.5 × P-0.185 (1) ns
DSSD3 td(clkL-cmdV) Delay time, mmc1_clk falling clock edge to mmc1_cmd transition -14.93 14.93 ns
DSSD4 td(clkL-dV) Delay time, mmc1_clk falling clock edge to mmc1_dat[3:0] transition -14.93 14.93 ns
  1. P = output mmc1_clk period in ns
AM5706 AM5708 SPRS906_TIMING_MMC1_01.gifFigure 5-73 MMC/SD/SDIO in - Default Speed - Receiver Mode
AM5706 AM5708 SPRS906_TIMING_MMC1_02.gifFigure 5-74 MMC/SD/SDIO in - Default Speed - Transmitter Mode