Device Naming Convention

Table 8-1 Nomenclature Description

FIELD PARAMETER FIELD DESCRIPTION VALUE DESCRIPTION
a Device evolution stage(1) X Prototype
P Preproduction (production test flow, no reliability data)
BLANK Production
BBBBBB Base production part number AM5708 HighTier (See Table 3-1, Device Comparison)
AM5706 Low Tier (See Table 3-1, Device Comparison)
r Device revision BLANK SR 1.0
A SR 2.0
B SR 2.1
PPP Package designator CBD CBD FCBGA-N538 (17mm × 17mm) Package
z Device Speed J Indicates the speed grade for each of the cores in the device. For more information see Table 5-2, Speed Grade Maximum Frequency
D
OTHER
Yy Device Type E All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave)
BLANK Basic industrial protocols enabled
T Temperature (2) A Extended (see Section 5.4, Recommended Operating Conditions)
BLANK Commercial (see Section 5.4, Recommended Operating Conditions)
Ss Security Level S High-Security device, Secure Boot Supported
Ss Dummy key High-Security device, Secure Boot Supported
BLANK General Purpose Device/Customer specific HS device
XXXXXXX Lot Trace Code
YYY Production Code, For TI use only
ZZZ Production Code, For TI use only
O Pin one designator
G1 ECAT—Green package designator
  1. To designate the stages in the product development cycle, TI assigns prefixes to the part numbers. These prefixes represent evolutionary stages of product development from engineering prototypes through fully qualified production devices.
    Prototype devices are shipped against the following disclaimer:
    “This product is still under development and is intended for internal evaluation purposes.”
    Notwithstanding any provision to the contrary, TI makes no warranty expressed, implied, or statutory, including any implied warranty of merchantability of fitness for a specific purpose, of this device.
  2. Applies to device max junction temperature.

NOTE

BLANK in the symbol or part number is collapsed so there are no gaps between characters.