DSS

Table 4-3 DSS Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
DPI Video Output 2
vout2_clk Video Output 2 Clock output O C7
vout2_d0 Video Output 2 Data output O D13
vout2_d1 Video Output 2 Data output O C13
vout2_d2 Video Output 2 Data output O E13
vout2_d3 Video Output 2 Data output O B13
vout2_d4 Video Output 2 Data output O F11
vout2_d5 Video Output 2 Data output O E11
vout2_d6 Video Output 2 Data output O A13
vout2_d7 Video Output 2 Data output O A12
vout2_d8 Video Output 2 Data output O B12
vout2_d9 Video Output 2 Data output O C11
vout2_d10 Video Output 2 Data output O D11
vout2_d11 Video Output 2 Data output O B11
vout2_d12 Video Output 2 Data output O C10
vout2_d13 Video Output 2 Data output O D10
vout2_d14 Video Output 2 Data output O E10
vout2_d15 Video Output 2 Data output O B10
vout2_d16 Video Output 2 Data output O A10
vout2_d17 Video Output 2 Data output O F10
vout2_d18 Video Output 2 Data output O A11
vout2_d19 Video Output 2 Data output O A8
vout2_d20 Video Output 2 Data output O A9
vout2_d21 Video Output 2 Data output O A7
vout2_d22 Video Output 2 Data output O B9
vout2_d23 Video Output 2 Data output O C8
vout2_de Video Output 2 Data Enable output O B7
vout2_fld Video Output 2 Field ID output. This signal is not used for embedded sync modes. O D8
vout2_hsync Video Output 2 Horizontal Sync output. This signal is not used for embedded sync modes. O E8
vout2_vsync Video Output 2 Vertical Sync output. This signal is not used for embedded sync modes. O B8
DPI Video Output 3
vout3_clk Video Output 3 Clock output O G3
vout3_d0 Video Output 3 Data output O F1
vout3_d1 Video Output 3 Data output O E2
vout3_d2 Video Output 3 Data output O E1
vout3_d3 Video Output 3 Data output O C1
vout3_d4 Video Output 3 Data output O D1
vout3_d5 Video Output 3 Data output O D2
vout3_d6 Video Output 3 Data output O B1
vout3_d7 Video Output 3 Data output O B2
vout3_d8 Video Output 3 Data output O C2
vout3_d9 Video Output 3 Data output O D3
vout3_d10 Video Output 3 Data output O A2
vout3_d11 Video Output 3 Data output O B3
vout3_d12 Video Output 3 Data output O C3
vout3_d13 Video Output 3 Data output O C4
vout3_d14 Video Output 3 Data output O A3
vout3_d15 Video Output 3 Data output O B4
vout3_d16 Video Output 3 Data output O M1
vout3_d17 Video Output 3 Data output O M2
vout3_d18 Video Output 3 Data output O L2
vout3_d19 Video Output 3 Data output O L1
vout3_d20 Video Output 3 Data output O K3
vout3_d21 Video Output 3 Data output O K2
vout3_d22 Video Output 3 Data output O J1
vout3_d23 Video Output 3 Data output O K1
vout3_de Video Output 3 Data Enable output O J2
vout3_fld Video Output 3 Field ID output. This signal is not used for embedded sync modes. O L3
vout3_hsync Video Output 3 Horizontal Sync output. This signal is not used for embedded sync modes. O K4
vout3_vsync Video Output 3 Vertical Sync output. This signal is not used for embedded sync modes. O H1