Table 5-14 Dual Voltage LVCMOS DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
1.8-V Mode
VIH Input high-level threshold 0.65 × VDDS V
VIL Input low-level threshold 0.35 × VDDS V
VHYS Input hysteresis voltage 100 mV
VOH Output high-level threshold (IOH = 2 mA) VDDS-0.45 V
VOL Output low-level threshold (IOL = 2 mA) 0.45 V
IDRIVE Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V 6 mA
IIN Input current at each I/O pin 16 µA
IOZ IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 16 µA
IIN with pulldown enabled Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS 50 120 210 µA
IIN with pullup enabled Input current at each I/O pin with weak pullup enabled measured when PAD = 0 60 120 200 µA
CPAD Pad capacitance (including package capacitance) 4 pF
ZO Output impedance (drive strength) 40 Ω
3.3-V Mode
VIH Input high-level threshold 2 V
VIL Input low-level threshold 0.8 V
VHYS Input hysteresis voltage 200 mV
VOH Output high-level threshold (IOH = 100 µA) VDDS-0.2 V
VOL Output low-level threshold (IOL = 100 µA) 0.2 V
IDRIVE Pin Drive strength at PAD Voltage = 0.45V or VDDS-0.45V 6 mA
IIN Input current at each I/O pin 65 µA
IOZ IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 65 µA
IIN with pulldown enabled Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS 40 100 200 µA
IIN with pullup enabled Input current at each I/O pin with weak pullup enabled measured when PAD = 0 10 100 290 µA
CPAD Pad capacitance (including package capacitance) 4 pF
ZO Output impedance (drive strength) 40 Ω
  1. VDDS stands for corresponding power supply. For more information on the power supply name and the corresponding ball, see Table 4-1, POWER [11] column.