EMIF

The EMIF module provides connectivity between DDR memory types and manages data bus read/write accesses between external memory and device subsystems which have master access to the L3_MAIN interconnect and DMA capability.

The EMIF module has the following capabilities:

  • Supports JEDEC standard-compliant DDR3/DDR3L-SDRAM memory types
  • 2-GiB SDRAM address range over one chip-select. This range is configurable through the dynamic memory manager (DMM) module
  • Supports SDRAM devices with one, two, four or eight internal banks
  • Supports SDRAM devices with single or dual die packages
  • Data bus widths:
    • 128-bit L3_MAIN (system) interconnect data bus width
    • 128-bit port for direct connection with MPU subsystem
    • 32-bit SDRAM data bus width
    • 16-bit SDRAM data bus width used in narrow mode
  • Supported CAS latencies:
    • DDR3: 5, 6, 7, 8, 9, 10 and 11
  • Supports 256-, 512-, 1024-, and 2048-word page sizes
  • Supported burst length: 8
  • Supports sequential burst type
  • SDRAM auto initialization from reset or configuration change
  • Supports self refresh and power-down modes for low power
  • Partial array self-refresh mode for low power.
  • Output impedance (ZQ) calibration for DDR3
  • Supports on-die termination (ODT) DDR3
  • Supports prioritized refresh
  • Programmable SDRAM refresh rate and backlog counter
  • Programmable SDRAM timing parameters
  • Write and read leveling/calibration and data eye training for DDR3.

The EMIF module does not support:

  • Burst chop for DDR3
  • Interleave burst type
  • Auto precharge because of better Bank Interleaving performance
  • DLL disabling from EMIF side
  • SDRAM devices with more than one die, or topologies which require more than one chip select on a single EMIF channel

For more information, see section DDR External Memory Interface (EMIF) in chapter Memory Subsystem of the Device TRM.