EMIF

NOTE

For more information, see the Memory Subsystem / EMIF Controller section of the Device TRM.

NOTE

The index number 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-6, EMIF Signal Descriptions, column "SIGNAL NAME" not to be confused with DDR1 type of SDRAM memories.

Table 4-6 EMIF Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
ddr1_csn0 EMIF1 Chip Select 0 O AC19
ddr1_cke EMIF1 Clock Enable O AB18
ddr1_ck EMIF1 Clock O AD21
ddr1_nck EMIF1 Negative Clock O AE21
ddr1_odt0 EMIF1 On-Die Termination for Chip Select 0 O AD18
ddr1_casn EMIF1 Column Address Strobe O AD16
ddr1_rasn EMIF1 Row Address Strobe O AD17
ddr1_wen EMIF1 Write Enable O AE18
ddr1_rst EMIF1 Reset output (DDR3-SDRAM only) O AE17
ddr1_ba0 EMIF1 Bank Address O AE16
ddr1_ba1 EMIF1 Bank Address O AA16
ddr1_ba2 EMIF1 Bank Address O AB16
ddr1_a0 EMIF1 Address Bus O AC18
ddr1_a1 EMIF1 Address Bus O AE19
ddr1_a2 EMIF1 Address Bus O AD19
ddr1_a3 EMIF1 Address Bus O AB19
ddr1_a4 EMIF1 Address Bus O AD20
ddr1_a5 EMIF1 Address Bus O AE20
ddr1_a6 EMIF1 Address Bus O AA18
ddr1_a7 EMIF1 Address Bus O AA20
ddr1_a8 EMIF1 Address Bus O Y21
ddr1_a9 EMIF1 Address Bus O AC20
ddr1_a10 EMIF1 Address Bus O AA21
ddr1_a11 EMIF1 Address Bus O AC21
ddr1_a12 EMIF1 Address Bus O AC22
ddr1_a13 EMIF1 Address Bus O AC15
ddr1_a14 EMIF1 Address Bus O AB15
ddr1_a15 EMIF1 Address Bus O AC16
ddr1_d0 EMIF1 Data Bus IO AA23
ddr1_d1 EMIF1 Data Bus IO AC24
ddr1_d2 EMIF1 Data Bus IO AB24
ddr1_d3 EMIF1 Data Bus IO AD24
ddr1_d4 EMIF1 Data Bus IO AB23
ddr1_d5 EMIF1 Data Bus IO AC23
ddr1_d6 EMIF1 Data Bus IO AD23
ddr1_d7 EMIF1 Data Bus IO AE24
ddr1_d8 EMIF1 Data Bus IO AA24
ddr1_d9 EMIF1 Data Bus IO W25
ddr1_d10 EMIF1 Data Bus IO Y23
ddr1_d11 EMIF1 Data Bus IO AD25
ddr1_d12 EMIF1 Data Bus IO AC25
ddr1_d13 EMIF1 Data Bus IO AB25
ddr1_d14 EMIF1 Data Bus IO AA25
ddr1_d15 EMIF1 Data Bus IO W24
ddr1_d16 EMIF1 Data Bus IO W23
ddr1_d17 EMIF1 Data Bus IO U25
ddr1_d18 EMIF1 Data Bus IO U24
ddr1_d19 EMIF1 Data Bus IO W21
ddr1_d20 EMIF1 Data Bus IO T22
ddr1_d21 EMIF1 Data Bus IO U22
ddr1_d22 EMIF1 Data Bus IO U23
ddr1_d23 EMIF1 Data Bus IO T21
ddr1_d24 EMIF1 Data Bus IO T23
ddr1_d25 EMIF1 Data Bus IO T25
ddr1_d26 EMIF1 Data Bus IO T24
ddr1_d27 EMIF1 Data Bus IO P21
ddr1_d28 EMIF1 Data Bus IO N21
ddr1_d29 EMIF1 Data Bus IO P22
ddr1_d30 EMIF1 Data Bus IO P23
ddr1_d31 EMIF1 Data Bus IO P24
ddr1_dqm0 EMIF1 Data Mask O AE23
ddr1_dqm1 EMIF1 Data Mask O W22
ddr1_dqm2 EMIF1 Data Mask O U21
ddr1_dqm3 EMIF1 Data Mask O P25
ddr1_dqs0 Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO AD22
ddr1_dqsn0 Data strobe 0 invert IO AE22
ddr1_dqs1 Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO Y24
ddr1_dqsn1 Data strobe 1 invert IO Y25
ddr1_dqs2 Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO V24
ddr1_dqsn2 Data strobe 2 invert IO V25
ddr1_dqs3 Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO R24
ddr1_dqsn3 Data strobe 3 invert IO R25
ddr1_vref0 Reference Power Supply EMIF1 A Y20