Emulation and Debug Subsystem

NOTE

For more information, see the On-Chip Debug Support / Debug Ports section of the Device TRM.

Table 4-25 Debug Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
tms JTAG test port mode select. An external pullup resistor should be used on this ball. IO L21
tdi JTAG test data I L23
tdo JTAG test port data O J20
tclk JTAG test clock I K21
trstn JTAG test reset I L22
rtck JTAG return clock O K25
emu0(1) Emulator pin 0 IO C21
emu1(1) Emulator pin 1 IO C22
emu2 Emulator pin 2 IO E14
emu3 Emulator pin 3 IO F14
emu4 Emulator pin 4 IO F13
emu5 Emulator pin 5 O D8
emu6 Emulator pin 6 O B7
emu7 Emulator pin 7 O C7
emu8 Emulator pin 8 O E8
emu9 Emulator pin 9 O B8
emu10 Emulator pin 10 O C8
emu11 Emulator pin 11 O B9
emu12 Emulator pin 12 O A7
emu13 Emulator pin 13 O A9
emu14 Emulator pin 14 O A8
emu15 Emulator pin 15 O A11
emu16 Emulator pin 16 O F10
emu17 Emulator pin 17 O A10
emu18 Emulator pin 18 O B10
emu19 Emulator pin 19 O E10
  1. EMU0 and EMU1 are multiplexed with GPIO. These pins will be sampled at reset release by the test and emulation logic. Therefore, if they are used as GPIO pins, they must return to the high state whenever the device enters reset. This can be controlled by logic driven from rstoutn. After the device exits reset (indicated by rstoutn rising), these can return to GPIO mode.