GMAC_SW

The three-port gigabit ethernet switch subsystem (GMAC_SW) provides ethernet packet communication and can be configured as an ethernet switch. It provides the gigabit media independent interface (G/MII) in MII mode, reduced gigabit media independent interface (RGMII), reduced media independent interface (RMII), and the management data input output (MDIO) for physical layer device (PHY) management.

The GMAC_SW subsystem provides the following features:

  • Two Ethernet ports (port 1 and port 2) with selectable RGMII, RMII, and G/MII (in MII mode only) interfaces plus internal Communications Port Programming Interface (CPPI 3.1) on port 0
  • Synchronous 10/100/1000 Mbit operation
  • Wire rate switching (802.1d)
  • Non-blocking switch fabric
  • Flexible logical FIFO-based packet buffer structure
  • Four priority level Quality Of Service (QOS) support (802.1p)
  • CPPI 3.1 compliant DMA controllers
  • Support for Audio/Video Bridging (P802.1Qav/D6.0)
  • Support for IEEE 1588 Clock Synchronization (2008 Annex D and Annex F)
    • Timing FIFO and time stamping logic embedded in the subsystem
  • Device Level Ring (DLR) Support
  • Energy Efficient Ethernet (EEE) support (802.3az)
  • Flow Control Support (802.3x)
  • Address Lookup Engine (ALE)
    • 1024 total address entries plus VLANs
    • Wire rate lookup
    • Host controlled time-based aging
    • Multiple spanning tree support (spanning tree per VLAN)
    • L2 address lock and L2 filtering support
    • MAC authentication (802.1x)
    • Receive-based or destination-based multicast and broadcast rate limits
    • MAC address blocking
    • Source port locking
    • OUI (Vendor ID) host accept/deny feature
    • Remapping of priority level of VLAN or ports
  • VLAN support
    • 802.1Q compliant
      • Auto add port VLAN for untagged frames on ingress
      • Auto VLAN removal on egress and auto pad to minimum frame size
  • Ethernet Statistics:
    • EtherStats and 802.3Stats Remote network Monitoring (RMON) statistics gathering (shared)
    • Programmable statistics interrupt mask when a statistic is above one half its 32-bit value
  • Flow Control Support (802.3x)
  • Digital loopback and FIFO loopback modes supported
  • Maximum frame size 2016 bytes (2020 with VLAN)
  • 8k (2048 × 32) internal CPPI buffer descriptor memory
  • Management Data Input/Output (MDIO) module for PHY Management
  • Programmable interrupt control with selected interrupt pacing
  • Emulation support
  • Programmable Transmit Inter Packet Gap (IPG)
  • Reset isolation (switch function remains active even in case of all device resets except for POR pin reset and ICEPICK cold reset)
  • Full duplex mode supported in 10/100/1000 Mbps. Half-duplex mode supported only in 10/100 Mbps.
  • IEEE 802.3 gigabit Ethernet conformant

For more information, see section Gigabit Ethernet Switch (GMAC_SW) in chapter Serial Communication Interfaces of the Device TRM.