GPIO

NOTE

For more information, see the General-Purpose Interface section of the Device TRM.

Table 4-21 GPIOs Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
GPIO 1
gpio1_0 General-Purpose Input I AC10
gpio1_3 General-Purpose Input I AB10
gpio1_4 General-Purpose Input/Output IO B20
gpio1_5 General-Purpose Input/Output IO C20
gpio1_6 General-Purpose Input/Output IO F1
gpio1_7 General-Purpose Input/Output IO E2
gpio1_8 General-Purpose Input/Output IO E1
gpio1_9 General-Purpose Input/Output IO C1
gpio1_10 General-Purpose Input/Output IO D1
gpio1_11 General-Purpose Input/Output IO D2
gpio1_12 General-Purpose Input/Output IO B1
gpio1_13 General-Purpose Input/Output IO B2
gpio1_14 General-Purpose Input/Output IO H22
gpio1_15 General-Purpose Input/Output IO H23
gpio1_16 General-Purpose Input/Output IO N22
gpio1_17 General-Purpose Input/Output IO N24
gpio1_18 General-Purpose Input/Output IO C3
gpio1_19 General-Purpose Input/Output IO C4
gpio1_20 General-Purpose Input/Output IO A3
gpio1_21 General-Purpose Input/Output IO B4
gpio1_22 General-Purpose Input/Output IO Y3
gpio1_23 General-Purpose Input/Output IO AA1
gpio1_24 General-Purpose Input/Output IO AA4
gpio1_25 General-Purpose Input/Output IO AB1
gpio1_26 General-Purpose Input/Output IO K3
gpio1_27 General-Purpose Input/Output IO K2
gpio1_28 General-Purpose Input/Output IO J1
gpio1_29 General-Purpose Input/Output IO K1
gpio1_30 General-Purpose Input/Output IO K4
gpio1_31 General-Purpose Input/Output IO H1
GPIO2
gpio2_0 General-Purpose Input/Output IO J2
gpio2_1 General-Purpose Input/Output IO L3
gpio2_2 General-Purpose Input/Output IO G1
gpio2_3 General-Purpose Input/Output IO H3
gpio2_4 General-Purpose Input/Output IO H4
gpio2_5 General-Purpose Input/Output IO K6
gpio2_6 General-Purpose Input/Output IO K5
gpio2_7 General-Purpose Input/Output IO G2
gpio2_8 General-Purpose Input/Output IO F2
gpio2_9 General-Purpose Input/Output IO A4
gpio2_10 General-Purpose Input/Output IO E7
gpio2_11 General-Purpose Input/Output IO D6
gpio2_12 General-Purpose Input/Output IO C5
gpio2_13 General-Purpose Input/Output IO B5
gpio2_14 General-Purpose Input/Output IO D7
gpio2_15 General-Purpose Input/Output IO C6
gpio2_16 General-Purpose Input/Output IO A5
gpio2_17 General-Purpose Input/Output IO B6
gpio2_18 General-Purpose Input/Output IO A6
gpio2_19 General-Purpose Input/Output IO F3
gpio2_20 General-Purpose Input/Output IO G4
gpio2_21 General-Purpose Input/Output IO G3
gpio2_22 General-Purpose Input/Output IO L4
gpio2_23 General-Purpose Input/Output IO H5
gpio2_24 General-Purpose Input/Output IO G5
gpio2_25 General-Purpose Input/Output IO G6
gpio2_26 General-Purpose Input/Output IO H2
gpio2_27 General-Purpose Input/Output IO H6
gpio2_28 General-Purpose Input/Output IO F6
gpio2_29 General-Purpose Input/Output IO D20
GPIO 3
gpio3_28 General-Purpose Input/Output IO D8
gpio3_29 General-Purpose Input/Output IO B7
gpio3_30 General-Purpose Input/Output IO C7
gpio3_31 General-Purpose Input/Output IO E8
GPIO 4
gpio4_0 General-Purpose Input/Output IO B8
gpio4_1 General-Purpose Input/Output IO C8
gpio4_2 General-Purpose Input/Output IO B9
gpio4_3 General-Purpose Input/Output IO A7
gpio4_4 General-Purpose Input/Output IO A9
gpio4_5 General-Purpose Input/Output IO A8
gpio4_6 General-Purpose Input/Output IO A11
gpio4_7 General-Purpose Input/Output IO F10
gpio4_8 General-Purpose Input/Output IO A10
gpio4_9 General-Purpose Input/Output IO B10
gpio4_10 General-Purpose Input/Output IO E10
gpio4_11 General-Purpose Input/Output IO D10
gpio4_12 General-Purpose Input/Output IO C10
gpio4_13 General-Purpose Input/Output IO B11
gpio4_14 General-Purpose Input/Output IO D11
gpio4_15 General-Purpose Input/Output IO C11
gpio4_16 General-Purpose Input/Output IO B12
gpio4_17 General-Purpose Input/Output IO B18
gpio4_18 General-Purpose Input/Output IO A19
gpio4_24 General-Purpose Input/Output IO A12
gpio4_25 General-Purpose Input/Output IO A13
gpio4_26 General-Purpose Input/Output IO E11
gpio4_27 General-Purpose Input/Output IO F11
gpio4_28 General-Purpose Input/Output IO B13
gpio4_29 General-Purpose Input/Output IO E13
gpio4_30 General-Purpose Input/Output IO C13
gpio4_31 General-Purpose Input/Output IO D13
GPIO 5
gpio5_0 General-Purpose Input/Output IO D16
gpio5_1 General-Purpose Input/Output IO D17
gpio5_2 General-Purpose Input/Output IO D14
gpio5_3 General-Purpose Input/Output IO B14
gpio5_4 General-Purpose Input/Output IO C14
gpio5_5 General-Purpose Input/Output IO B15
gpio5_6 General-Purpose Input/Output IO A15
gpio5_7 General-Purpose Input/Output IO A14
gpio5_8 General-Purpose Input/Output IO A17
gpio5_9 General-Purpose Input/Output IO A16
gpio5_10 General-Purpose Input/Output IO A18
gpio5_11 General-Purpose Input/Output IO B17
gpio5_12 General-Purpose Input/Output IO B16
gpio5_13 General-Purpose Input/Output IO A22
gpio5_14 General-Purpose Input/Output IO A23
gpio5_15 General-Purpose Input/Output IO L5
gpio5_16 General-Purpose Input/Output IO L6
gpio5_17 General-Purpose Input/Output IO P5
gpio5_18 General-Purpose Input/Output IO N5
gpio5_19 General-Purpose Input/Output IO N6
gpio5_20 General-Purpose Input/Output IO T4
gpio5_21 General-Purpose Input/Output IO T5
gpio5_22 General-Purpose Input/Output IO P4
gpio5_23 General-Purpose Input/Output IO P3
gpio5_24 General-Purpose Input/Output IO R2
gpio5_25 General-Purpose Input/Output IO R1
gpio5_26 General-Purpose Input/Output IO N2
gpio5_27 General-Purpose Input/Output IO P2
gpio5_28 General-Purpose Input/Output IO N1
gpio5_29 General-Purpose Input/Output IO P1
gpio5_30 General-Purpose Input/Output IO N3
gpio5_31 General-Purpose Input/Output IO N4
GPIO 6
gpio6_4 General-Purpose Input/Output IO E17
gpio6_5 General-Purpose Input/Output IO E16
gpio6_6 General-Purpose Input/Output IO F16
gpio6_7 General-Purpose Input/Output IO C19
gpio6_8 General-Purpose Input/Output IO A21
gpio6_9 General-Purpose Input/Output IO B21
gpio6_10 General-Purpose Input/Output IO Y5
gpio6_11 General-Purpose Input/Output IO Y6
gpio6_12 General-Purpose Input/Output IO AD3
gpio6_13 General-Purpose Input/Output IO AA6
gpio6_14 General-Purpose Input/Output IO H21
gpio6_15 General-Purpose Input/Output IO K22
gpio6_16 General-Purpose Input/Output IO K23
gpio6_17 General-Purpose Input/Output IO J25
gpio6_18 General-Purpose Input/Output IO J24
gpio6_19 General-Purpose Input/Output IO H24
gpio6_20 General-Purpose Input/Output IO H25
gpio6_21 General-Purpose Input/Output IO U3
gpio6_22 General-Purpose Input/Output IO V4
gpio6_23 General-Purpose Input/Output IO V3
gpio6_24 General-Purpose Input/Output IO V2
gpio6_25 General-Purpose Input/Output IO W1
gpio6_26 General-Purpose Input/Output IO V1
gpio6_27 General-Purpose Input/Output IO U5
gpio6_28 General-Purpose Input/Output IO V5
gpio6_29 General-Purpose Input/Output IO Y2
gpio6_30 General-Purpose Input/Output IO Y1
gpio6_31 General-Purpose Input/Output IO Y4
GPIO 7
gpio7_0 General-Purpose Input/Output IO AA2
gpio7_1 General-Purpose Input/Output IO AA3
gpio7_2 General-Purpose Input/Output IO W2
gpio7_3 General-Purpose Input/Output IO M1
gpio7_4 General-Purpose Input/Output IO M2
gpio7_5 General-Purpose Input/Output IO L2
gpio7_6 General-Purpose Input/Output IO L1
gpio7_7 General-Purpose Input/Output IO C24
gpio7_8 General-Purpose Input/Output IO D24
gpio7_9 General-Purpose Input/Output IO D25
gpio7_10 General-Purpose Input/Output IO B24
gpio7_11 General-Purpose Input/Output IO C25
gpio7_12 General-Purpose Input/Output IO E24
gpio7_13 General-Purpose Input/Output IO E25
gpio7_14 General-Purpose Input/Output IO G25
gpio7_15 General-Purpose Input/Output IO F25
gpio7_16 General-Purpose Input/Output IO G24
gpio7_17 General-Purpose Input/Output IO F24
gpio7_18 General-Purpose Input/Output IO C2
gpio7_19 General-Purpose Input/Output IO D3
gpio7_22 General-Purpose Input/Output IO L25
gpio7_23 General-Purpose Input/Output IO M25
gpio7_24 General-Purpose Input/Output IO L20
gpio7_25 General-Purpose Input/Output IO M24
gpio7_26 General-Purpose Input/Output IO N23
gpio7_27 General-Purpose Input/Output IO N25
gpio7_28 General-Purpose Input/Output IO A2
gpio7_29 General-Purpose Input/Output IO B3
gpio7_30 General-Purpose Input/Output IO C17
gpio7_31 General-Purpose Input/Output IO C16
GPIO 8
gpio8_27 General-Purpose Input I L23
gpio8_28 General-Purpose Input/Output IO J20
gpio8_29 General-Purpose Input/Output IO K25
gpio8_30(1) General-Purpose Input/Output IO C21
gpio8_31(1) General-Purpose Input/Output IO C22
  1. gpio8_30 is multiplexed with EMU0 and gpio8_31 is multiplexed with EMU1. These pins will be sampled at reset release by the test and emulation logic. Therefore, if they are used as GPIO pins, they must return to the high state whenever the device enters reset. This can be controlled by logic driven from rstoutn. After the device exits reset (indicated by rstoutn rising), these can return to GPIO mode.