GPMC/NAND Flash Interface Asynchronous Timing

CAUTION

The I/O Timings provided in this section are valid only for some GPMC usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.

Table 5-54 and Table 5-55 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-32, Figure 5-33, Figure 5-34 and Figure 5-35).

Table 5-54 GPMC/NAND Flash Interface Timing Requirements

NO. PARAMETER DESCRIPTION MIN MAX UNIT
GNF12 tacc(DAT) Data maximum access time (GPMC_FCLK Cycles) J (1) cycles
- tsu(DV-OEH) Setup time, read gpmc_ad[15:0] valid before gpmc_oen_ren high 1.9 ns
- th(OEH-DV) Hold time, read gpmc_ad[15:0] valid after gpmc_oen_ren high 1 ns
  1. J = AccessTime × (TimeParaGranularity + 1)

Table 5-55 GPMC/NAND Flash Interface Switching Characteristics

NO. PARAMETER DESCRIPTION MIN MAX UNIT
- tr(DO) Rising time, gpmc_ad[15:0] output data 0.447 4.067 ns
- tf(DO) Fallling time, gpmc_ad[15:0] output data 0.43 4.463 ns
GNF0 tw(nWEV) Pulse duration, gpmc_wen valid time A (1) ns
GNF1 td(nCSV-nWEV) Delay time, gpmc_cs[7:0] valid to gpmc_wen valid B - 2 (2) B + 4 (2) ns
GNF2 td(CLEH-nWEV) Delay time, gpmc_ben[1:0] high to gpmc_wen valid C - 2 (3) C + 4 (3) ns
GNF3 td(nWEV-DV) Delay time, gpmc_ad[15:0] valid to gpmc_wen valid D - 2 (4) D + 4 (4) ns
GNF4 td(nWEIV-DIV) Delay time, gpmc_wen invalid to gpmc_ad[15:0] invalid E - 2 (5) E + 4 (5) ns
GNF5 td(nWEIV-CLEIV) Delay time, gpmc_wen invalid to gpmc_ben[1:0] invalid F - 2 (6) F + 4 (6) ns
GNF6 td(nWEIV-nCSIV) Delay time, gpmc_wen invalid to gpmc_cs[7:0] invalid G - 2 (7) G + 4 (7) ns
GNF7 td(ALEH-nWEV) Delay time, gpmc_advn_ale high to gpmc_wen valid C - 2 (3) C + 4 (3) ns
GNF8 td(nWEIV-ALEIV) Delay time, gpmc_wen invalid to gpmc_advn_ale invalid F - 2 (6) F + 4 (6) ns
GNF9 tc(nWE) Cycle time, write cycle time H (8) ns
GNF10 td(nCSV-nOEV) Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren valid I - 2 (9) I + 4 (9) ns
GNF13 tw(nOEV) Pulse duration, gpmc_oen_ren valid time K (10) ns
GNF14 tc(nOE) Cycle time, read cycle time L (11) ns
GNF15 td(nOEIV-nCSIV) Delay time, gpmc_oen_ren invalid to gpmc_cs[7:0] invalid M - 2 (12) M + 4 (12) ns
  1. A = (WEOffTime – WEOnTime) × (TimeParaGranularity + 1) × GPMC_FCLK
  2. B = ((WEOnTime – CSOnTime) × (TimeParaGranularity + 1) + 0.5 × (WEExtraDelay – CSExtraDelay)) × GPMC_FCLK
  3. C = ((WEOnTime – ADVOnTime) × (TimeParaGranularity + 1) + 0.5 × (WEExtraDelay – ADVExtraDelay)) × GPMC_FCLK
  4. D = (WEOnTime × (TimeParaGranularity + 1) + 0.5 × WEExtraDelay ) × GPMC_FCLK
  5. E = (WrCycleTime – WEOffTime × (TimeParaGranularity + 1) – 0.5 × WEExtraDelay ) × GPMC_FCLK
  6. F = (ADVWrOffTime – WEOffTime × (TimeParaGranularity + 1) + 0.5 × (ADVExtraDelay – WEExtraDelay ) × GPMC_FCLK
  7. G = (CSWrOffTime – WEOffTime × (TimeParaGranularity + 1) + 0.5 × (CSExtraDelay – WEExtraDelay ) × GPMC_FCLK
  8. H = WrCycleTime × (1 + TimeParaGranularity) × GPMC_FCLK
  9. I = ((OEOffTime + (n – 1) × PageBurstAccessTime – CSOnTime) × (TimeParaGranularity + 1) + 0.5 × (OEExtraDelay – CSExtraDelay)) × GPMC_FCLK
  10. K = (OEOffTime – OEOnTime) × (1 + TimeParaGranularity) × GPMC_FCLK
  11. L = RdCycleTime × (1 + TimeParaGranularity) × GPMC_FCLK
  12. M = (CSRdOffTime – OEOffTime × (TimeParaGranularity + 1) + 0.5 × (CSExtraDelay – OEExtraDelay ) × GPMC_FCLK
AM5706 AM5708 SPRS906_TIMING_GPMC_13.gifFigure 5-32 GPMC / NAND Flash - Command Latch Cycle Timing(1)
  1. In gpmc_csi, i = 0 to 7.
AM5706 AM5708 SPRS906_TIMING_GPMC_14.gifFigure 5-33 GPMC / NAND Flash - Address Latch Cycle Timing(1)
  1. In gpmc_csi, i = 0 to 7.
AM5706 AM5708 SPRS906_TIMING_GPMC_15.gifFigure 5-34 GPMC / NAND Flash - Data Read Cycle Timing(1)(2)(3)
  1. GNF12 parameter illustrates amount of time required to internally sample input Data. It is expressed in number of GPMC functional clock cycles. From start of read cycle and after GNF12 functional clock cycles, input data will be internally sampled by active functional clock edge. GNF12 value must be stored inside AccessTime register bits field.
  2. GPMC_FCLK is an internal clock (GPMC functional clock) not provided externally.
  3. In gpmc_csi, i = 0 to 7. In gpmc_waitj, j = 0 to 1.
AM5706 AM5708 SPRS906_TIMING_GPMC_16.gifFigure 5-35 GPMC / NAND Flash - Data Write Cycle Timing(1)
  1. In gpmc_csi, i = 0 to 7.

NOTE

To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.

The pad control registers are presented in Table 4-31 and described in Device TRM, Control Module Chapter.

Virtual IO Timings Modes must be used to ensure some IO timings for GPMC. See Table 5-30Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 5-56Virtual Functions Mapping for GPMC for a definition of the Virtual modes.

Table 5-56 presents the values for DELAYMODE bitfield.

Table 5-56 Virtual Functions Mapping for GPMC

BALL BALL NAME Delay Mode Value MUXMODE
GPMC_VIRTUAL1 0 1 2 3 5 6 14(1) 14(1)
H5 gpmc_advn_ale 15 gpmc_advn_ale gpmc_cs6 gpmc_wait1 gpmc_a2 gpmc_a23
B4 gpmc_ad15 13 gpmc_ad15
B1 gpmc_ad6 13 gpmc_ad6
E1 gpmc_ad2 13 gpmc_ad2
E10 vin2a_d9 9 gpmc_a25
G6 gpmc_wen 15 gpmc_wen
A3 gpmc_ad14 13 gpmc_ad14
H3 gpmc_a13 15 gpmc_a13
K4 gpmc_a8 14 gpmc_a8
H4 gpmc_a14 15 gpmc_a14
D1 gpmc_ad4 13 gpmc_ad4
A5 gpmc_a26 15 gpmc_a26 gpmc_a20
F1 gpmc_ad0 13 gpmc_ad0
F6 gpmc_wait0 15 gpmc_wait0
C10 vin2a_d11 9 gpmc_a23
E2 gpmc_ad1 13 gpmc_ad1
C4 gpmc_ad13 13 gpmc_ad13
L2 gpmc_a2 14 gpmc_a2
D2 gpmc_ad5 13 gpmc_ad5
B10 vin2a_d8 9 gpmc_a26
F3 gpmc_cs0 15 gpmc_cs0
E8 vin2a_hsync0 9 gpmc_a27
K3 gpmc_a4 14 gpmc_a4
H2 gpmc_ben0 15 gpmc_ben0 gpmc_cs4
J1 gpmc_a6 14 gpmc_a6
K6 gpmc_a15 15 gpmc_a15
B3 gpmc_ad11 13 gpmc_ad11
K5 gpmc_a16 15 gpmc_a16
M2 gpmc_a1 14 gpmc_a1
D7 gpmc_a24 15 gpmc_a24 gpmc_a18
B5 gpmc_a23 15 gpmc_a23 gpmc_a17
C2 gpmc_ad8 13 gpmc_ad8
A2 gpmc_ad10 13 gpmc_ad10
C3 gpmc_ad12 13 gpmc_ad12
E7 gpmc_a20 15 gpmc_a20 gpmc_a14
D10 vin2a_d10 9 gpmc_a24
G3 gpmc_cs3 14 gpmc_cs3 gpmc_a1
G5 gpmc_oen_ren 15 gpmc_oen_ren
H1 gpmc_a9 14 gpmc_a9
A6 gpmc_cs1 15 gpmc_cs1 gpmc_a22
C1 gpmc_ad3 13 gpmc_ad3
B2 gpmc_ad7 13 gpmc_ad7
K1 gpmc_a7 14 gpmc_a7
L1 gpmc_a3 14 gpmc_a3
H6 gpmc_ben1 15 gpmc_ben1 gpmc_cs5 gpmc_a3
L4 gpmc_clk 15 gpmc_clk gpmc_cs7 gpmc_wait1
C5 gpmc_a22 15 gpmc_a22 gpmc_a16
G4 gpmc_cs2 15 gpmc_cs2
C7 vin2a_fld0 11 gpmc_a27 gpmc_a18
J2 gpmc_a10 14 gpmc_a10
G1 gpmc_a12 15 gpmc_a12 gpmc_a0
G2 gpmc_a17 15 gpmc_a17
K2 gpmc_a5 14 gpmc_a5
D6 gpmc_a21 15 gpmc_a21 gpmc_a15
B6 gpmc_a27 15 gpmc_a27 gpmc_a21
D3 gpmc_ad9 13 gpmc_ad9
A4 gpmc_a19 15 gpmc_a19 gpmc_a13
C6 gpmc_a25 15 gpmc_a25 gpmc_a19
M1 gpmc_a0 14 gpmc_a0
D8 vin2a_clk0 11 gpmc_a27 gpmc_a17
F2 gpmc_a18 15 gpmc_a18
L3 gpmc_a11 14 gpmc_a11
  1. Some signals listed are virtual functions that present alternate multiplexing options. These virtual functions are controlled via CTRL_CORE_ALT_SELECT_MUX or CTRL_CORE_VIP_MUX_SELECT registers. For more information on how to use these options, please refer to Device TRM, Chapter Control Module, Section Pad Configuration Registers.