GPMC

NOTE

For more information, see the Memory Subsystem / General-Purpose Memory Controller section of the Device TRM.

Table 4-7 GPMC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
gpmc_ad0 GPMC Data 0 in A/D nonmultiplexed mode and additionally Address 1 in A/D multiplexed mode IO F1
gpmc_ad1 GPMC Data 1 in A/D nonmultiplexed mode and additionally Address 2 in A/D multiplexed mode IO E2
gpmc_ad2 GPMC Data 2 in A/D nonmultiplexed mode and additionally Address 3 in A/D multiplexed mode IO E1
gpmc_ad3 GPMC Data 3 in A/D nonmultiplexed mode and additionally Address 4 in A/D multiplexed mode IO C1
gpmc_ad4 GPMC Data 4 in A/D nonmultiplexed mode and additionally Address 5 in A/D multiplexed mode IO D1
gpmc_ad5 GPMC Data 5 in A/D nonmultiplexed mode and additionally Address 6 in A/D multiplexed mode IO D2
gpmc_ad6 GPMC Data 6 in A/D nonmultiplexed mode and additionally Address 7 in A/D multiplexed mode IO B1
gpmc_ad7 GPMC Data 7 in A/D nonmultiplexed mode and additionally Address 8 in A/D multiplexed mode IO B2
gpmc_ad8 GPMC Data 8 in A/D nonmultiplexed mode and additionally Address 9 in A/D multiplexed mode IO C2
gpmc_ad9 GPMC Data 9 in A/D nonmultiplexed mode and additionally Address 10 in A/D multiplexed mode IO D3
gpmc_ad10 GPMC Data 10 in A/D nonmultiplexed mode and additionally Address 11 in A/D multiplexed mode IO A2
gpmc_ad11 GPMC Data 11 in A/D nonmultiplexed mode and additionally Address 12 in A/D multiplexed mode IO B3
gpmc_ad12 GPMC Data 12 in A/D nonmultiplexed mode and additionally Address 13 in A/D multiplexed mode IO C3
gpmc_ad13 GPMC Data 13 in A/D nonmultiplexed mode and additionally Address 14 in A/D multiplexed mode IO C4
gpmc_ad14 GPMC Data 14 in A/D nonmultiplexed mode and additionally Address 15 in A/D multiplexed mode IO A3
gpmc_ad15 GPMC Data 15 in A/D nonmultiplexed mode and additionally Address 16 in A/D multiplexed mode IO B4
gpmc_a0 GPMC Address 0. Only used to effectively address 8-bit data nonmultiplexed memories O G1, M1
gpmc_a1 GPMC address 1 in A/D nonmultiplexed mode and Address 17 in A/D multiplexed mode O G3, M2
gpmc_a2 GPMC address 2 in A/D nonmultiplexed mode and Address 18 in A/D multiplexed mode O H5, L2
gpmc_a3 GPMC address 3 in A/D nonmultiplexed mode and Address 19 in A/D multiplexed mode O H6, L1
gpmc_a4 GPMC address 4 in A/D nonmultiplexed mode and Address 20 in A/D multiplexed mode O K3
gpmc_a5 GPMC address 5 in A/D nonmultiplexed mode and Address 21 in A/D multiplexed mode O K2
gpmc_a6 GPMC address 6 in A/D nonmultiplexed mode and Address 22 in A/D multiplexed mode O J1
gpmc_a7 GPMC address 7 in A/D nonmultiplexed mode and Address 23 in A/D multiplexed mode O K1
gpmc_a8 GPMC address 8 in A/D nonmultiplexed mode and Address 24 in A/D multiplexed mode O K4
gpmc_a9 GPMC address 9 in A/D nonmultiplexed mode and Address 25 in A/D multiplexed mode O H1
gpmc_a10 GPMC address 10 in A/D nonmultiplexed mode and Address 26 in A/D multiplexed mode O J2
gpmc_a11 GPMC address 11 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O L3
gpmc_a12 GPMC address 12 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O G1
gpmc_a13 GPMC address 13 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O A4, H3, G4
gpmc_a14 GPMC address 14 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O E7, H4, G3
gpmc_a15 GPMC address 15 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O D6, K6, F6
gpmc_a16 GPMC address 16 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O C5, K5, M1
gpmc_a17 GPMC address 17 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O B5, G2, D8
gpmc_a18 GPMC address 18 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O D7, F2, C7
gpmc_a19 GPMC address 19 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O A4(3), C6, H5
gpmc_a20 GPMC address 20 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O A5, E7(3), L4
gpmc_a21 GPMC address 21 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O B6, D6(3), H2
gpmc_a22 GPMC address 22 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O A6, C5(3), H6
gpmc_a23 GPMC address 23 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O B5, H5, C10, G4
gpmc_a24 GPMC address 24 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O D7(3), D10, G3
gpmc_a25 GPMC address 25 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O C6(3), F6, E10
gpmc_a26 GPMC address 26 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O A5(3), M1, B10
gpmc_a27 GPMC address 27 in A/D nonmultiplexed mode and Address 27 in A/D multiplexed mode O B6(3), D8, C7, E8
gpmc_cs0 GPMC Chip Select 0 (active low) O F3
gpmc_cs1 GPMC Chip Select 1 (active low) O A6
gpmc_cs2 GPMC Chip Select 2 (active low) O G4
gpmc_cs3 GPMC Chip Select 3 (active low) O G3
gpmc_cs4 GPMC Chip Select 4 (active low) O H2
gpmc_cs5 GPMC Chip Select 5 (active low) O H6
gpmc_cs6 GPMC Chip Select 6 (active low) O H5
gpmc_cs7 GPMC Chip Select 7 (active low) O L4
gpmc_clk(1)(2) GPMC Clock output IO L4
gpmc_advn_ale GPMC address valid active low or address latch enable O H5
gpmc_oen_ren GPMC output enable active low or read enable O G5
gpmc_wen GPMC write enable active low O G6
gpmc_ben0 GPMC lower-byte enable active low O H2
gpmc_ben1 GPMC upper-byte enable active low O H6
gpmc_wait0 GPMC external indication of wait 0 I F6
gpmc_wait1 GPMC external indication of wait 1 I H5, L4

  1. This clock signal is implemented as 'pad loopback' inside the device - the output signal is looped back through the input buffer to serve as the internal reference signal. Series termination is recommended (as close to device pin as possible) to improve signal integrity of the clock input. Any nonmonotonicity in voltage that occurs at the pad loopback clock pin between VIH and VIL must be less than VHYS.
  2. The gpio6_16.clkout1 signal can be used as an “always-on” alternative to gpmc_clk provided that the external device can support the associated timing. See Table 5-49, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 5-51GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate for timing information.
  3. The internal pull resistors for balls A4, E7, D6, C5, D7, C6, A5, B6 are permanently disabled when sysboot15 is set to 0 as described in the section Sysboot Configuration of the Device TRM. If internal pull-up/down resistors are desired on these balls then sysboot15 should be set to 1. If gpmc boot mode is used with SYSBOOT15=0 (not recommended) then external pull-downs should be implemented to keep the address bus at logic-1 value during boot since the gpmc ms-address bits are high-z during boot.