High-speed JC64 DDR, 8-bit data

Table 5-133 and Table 5-134 present Timing requirements and Switching characteristics for MMC2 - High speed DDR in receiver and transmitter mode (see Figure 5-92 and Figure 5-93).

Table 5-133 Timing Requirements for MMC2 - JC64 High Speed DDR Mode

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
DDR3 tsu(cmdV-clk) Setup time, mmc2_cmd valid before mmc2_clk transition 1.8 ns
DDR4 th(clk-cmdV) Hold time, mmc2_cmd valid after mmc2_clk transition 1.6 ns
DDR7 tsu(dV-clk) Setup time, mmc2_dat[7:0] valid before mmc2_clk transition 1.8 ns
DDR8 th(clk-dV) Hold time, mmc2_dat[7:0] valid after mmc2_clk transition Pad Loopback (1.8V and 3.3V), Boot 1.6 ns
Internal Loopback (1.8V with MMC2_VIRTUAL2) 1.86 ns
Internal Loopback (3.3V with MMC2_VIRTUAL2) 1.95 ns
Internal Loopback (1.8V with MMC2_MANUAL2) ns
Internal Loopback (3.3V with MMC2_MANUAL2) 1.6 ns