Table 5-10 IHHV1833 Buffers DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
Signal Names in MUXMODE 0: porz / wakeup3 / wakeup0
Balls: AB10/AC10/F19
1.8-V Mode
VIH Input high-level threshold 1.2(1) V
VIL Input low-level threshold 0.4 V
VHYS Input hysteresis voltage 40 mV
IIN Input current at each I/O pin 0.02 1 µA
CPAD Pad capacitance (including package capacitance) 1 pF
3.3-V Mode
VIH Input high-level threshold 1.2(1) V
VIL Input low-level threshold 0.4 V
VHYS Input hysteresis voltage 40 mV
IIN Input current at each I/O pin 5 8 µA
CPAD Pad capacitance (including package capacitance) 1 pF
  1. The IHHV1833 buffer exists in the dual-voltage IO logic that can be powered by either 1.8V or 3.3V provided by vddshv3. However, the vddshv3 supply is only used for input protection circuitry, not for logic functionality. The logic in this buffer operates entirely on the vdds18v supply. Therefore, these input buffers are fully functional whenever vdds18v is valid.