Table 5-9 IQ1833 Buffers DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
Signal Names in MUXMODE 0: tclk
Balls: K21
1.8-V Mode
VIH Input high-level threshold (Does not meet JEDEC VIH) 0.75 × VDDS V
VIL Input low-level threshold (Does not meet JEDEC VIL) 0.25 × VDDS V
VHYS Input hysteresis voltage 100 mV
IIN Input current at each I/O pin 2 11 µA
CPAD Pad capacitance (including package capacitance) 1 pF
3.3-V Mode
VIH Input high-level threshold (Does not meet JEDEC VIH) 2.0 V
VIL Input low-level threshold (Does not meet JEDEC VIL) 0.6 V
VHYS Input hysteresis voltage 400 mV
IIN Input current at each I/O pin 5 11 µA
CPAD Pad capacitance (including package capacitance) 1 pF
  1. VDDS stands for corresponding power supply (that is, vddshv3). For more information on the power supply name and the corresponding ball, see Table 4-1, POWER [11] column.