McASP

NOTE

For more information, see the Serial Communication Interface / Multichannel Audio Serial Port (McASP) section of the Device TRM.

Table 4-14 MCASP Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Multichannel Audio Serial Port 1
mcasp1_axr0 McASP1 Transmit/Receive Data IO D14
mcasp1_axr1 McASP1 Transmit/Receive Data IO B14
mcasp1_axr2 McASP1 Transmit/Receive Data IO C14
mcasp1_axr3 McASP1 Transmit/Receive Data IO B15
mcasp1_axr4 McASP1 Transmit/Receive Data IO A15, J25
mcasp1_axr5 McASP1 Transmit/Receive Data IO A14, J24
mcasp1_axr6 McASP1 Transmit/Receive Data IO A17, H24
mcasp1_axr7 McASP1 Transmit/Receive Data IO A16, H25
mcasp1_axr8 McASP1 Transmit/Receive Data IO A18, H21
mcasp1_axr9 McASP1 Transmit/Receive Data IO B17, K22
mcasp1_axr10 McASP1 Transmit/Receive Data IO B16, K23
mcasp1_axr11 McASP1 Transmit/Receive Data IO B18
mcasp1_axr12 McASP1 Transmit/Receive Data IO A19
mcasp1_axr13 McASP1 Transmit/Receive Data IO E17
mcasp1_axr14 McASP1 Transmit/Receive Data IO E16
mcasp1_axr15 McASP1 Transmit/Receive Data IO F16
mcasp1_fsx McASP1 Transmit Frame Sync IO C17
mcasp1_aclkr(1) McASP1 Receive Bit Clock IO D16
mcasp1_fsr McASP1 Receive Frame Sync IO D17
mcasp1_ahclkx McASP1 Transmit High-Frequency Master Clock O J25
mcasp1_aclkx(1) McASP1 Transmit Bit Clock IO C16
Multichannel Audio Serial Port 2
mcasp2_axr0 McASP2 Transmit/Receive Data IO A20
mcasp2_axr1 McASP2 Transmit/Receive Data IO B19
mcasp2_axr2 McASP2 Transmit/Receive Data IO A21
mcasp2_axr3 McASP2 Transmit/Receive Data IO B21
mcasp2_axr4 McASP2 Transmit/Receive Data IO B20
mcasp2_axr5 McASP2 Transmit/Receive Data IO C19
mcasp2_axr6 McASP2 Transmit/Receive Data IO D20
mcasp2_axr7 McASP2 Transmit/Receive Data IO C20
mcasp2_axr8 McASP2 Transmit/Receive Data IO J25
mcasp2_axr9 McASP2 Transmit/Receive Data IO J24
mcasp2_axr10 McASP2 Transmit/Receive Data IO H24
mcasp2_axr11 McASP2 Transmit/Receive Data IO H25
mcasp2_axr12 McASP2 Transmit/Receive Data IO A22
mcasp2_axr13 McASP2 Transmit/Receive Data IO A23
mcasp2_axr14 McASP2 Transmit/Receive Data IO B22
mcasp2_axr15 McASP2 Transmit/Receive Data IO B23
mcasp2_fsx McASP2 Transmit Frame Sync IO D19
mcasp2_ahclkx McASP2 Transmit High-Frequency Master Clock O J24
mcasp2_aclkx(1) McASP2 Transmit Bit Clock IO E19
Multichannel Audio Serial Port 3
mcasp3_axr0 McASP3 Transmit/Receive Data IO B22
mcasp3_axr1 McASP3 Transmit/Receive Data IO B23
mcasp3_axr2 McASP3 Transmit/Receive Data IO A21
mcasp3_axr3 McASP3 Transmit/Receive Data IO B21
mcasp3_fsx McASP3 Transmit Frame Sync IO A23
mcasp3_ahclkx McASP3 Transmit High-Frequency Master Clock O H24
mcasp3_aclkx(1) McASP3 Transmit Bit Clock IO A22
mcasp3_aclkr(1) McASP3 Receive Bit Clock IO A22
mcasp3_fsr McASP3 Receive Frame Sync IO A23
Multichannel Audio Serial Port 4
mcasp4_axr0 McASP4 Transmit/Receive Data IO A24
mcasp4_axr1 McASP4 Transmit/Receive Data IO D23
mcasp4_axr2 McASP4 Transmit/Receive Data IO A15
mcasp4_axr3 McASP4 Transmit/Receive Data IO A14
mcasp4_fsx McASP4 Transmit Frame Sync IO B25
mcasp4_ahclkx McASP4 Transmit High-Frequency Master Clock O H25
mcasp4_aclkx(1) McASP4 Transmit Bit Clock IO C23
mcasp4_aclkr(1) McASP4 Receive Bit Clock IO C23
mcasp4_fsr McASP4 Receive Frame Sync IO B25
Multichannel Audio Serial Port 5
mcasp5_axr0 McASP5 Transmit/Receive Data IO AA5
mcasp5_axr1 McASP5 Transmit/Receive Data IO AC4
mcasp5_axr2 McASP5 Transmit/Receive Data IO A17
mcasp5_axr3 McASP5 Transmit/Receive Data IO A16
mcasp5_fsx McASP5 Transmit Frame Sync IO U6
mcasp5_ahclkx McASP5 Transmit High-Frequency Master Clock O J25
mcasp5_aclkx(1) McASP5 Transmit Bit Clock IO AC3
mcasp5_aclkr(1) McASP5 Receive Bit Clock IO AC3
mcasp5_fsr McASP5 Receive Frame Sync IO U6
Multichannel Audio Serial Port 6
mcasp6_axr0 McASP6 Transmit/Receive Data IO A18
mcasp6_axr1 McASP6 Transmit/Receive Data IO B17
mcasp6_axr2 McASP6 Transmit/Receive Data IO C14
mcasp6_axr3 McASP6 Transmit/Receive Data IO B15
mcasp6_ahclkx McASP6 Transmit High-Frequency Master Clock O J24
mcasp6_aclkx(1) McASP6 Transmit Bit Clock IO B16
mcasp6_fsx McASP6 Transmit Frame Sync IO B18
mcasp6_aclkr(1) McASP6 Receive Bit Clock IO B16
mcasp6_fsr McASP6 Receive Frame Sync IO B18
Multichannel Audio Serial Port 7
mcasp7_aclkr(1) McASP7 Receive Bit Clock IO E16
mcasp7_aclkx(1) McASP7 Transmit Bit Clock IO E16
mcasp7_ahclkx McASP7 Transmit High-Frequency Master Clock O H24
mcasp7_axr0 McASP7 Transmit/Receive Data IO A19
mcasp7_axr1 McASP7 Transmit/Receive Data IO E17
mcasp7_axr2 McASP7 Transmit/Receive Data IO D16
mcasp7_axr3 McASP7 Transmit/Receive Data IO D17
mcasp7_fsr McASP7 Receive Frame Sync IO F16
mcasp7_fsx McASP7 Transmit Frame Sync IO F16
Multichannel Audio Serial Port 8
mcasp8_aclkr(1) McASP8 Receive Bit Clock IO D20
mcasp8_aclkx(1) McASP8 Transmit Bit Clock IO D20
mcasp8_ahclkx McASP8 Transmit High-Frequency Master Clock O H25
mcasp8_axr0 McASP8 Transmit/Receive Data IO B20
mcasp8_axr1 McASP8 Transmit/Receive Data IO C19
mcasp8_fsr McASP8 Receive Frame Sync IO C20
mcasp8_fsx McASP8 Transmit Frame Sync IO C20
  1. This clock signal is implemented as 'pad loopback' inside the device - the output signal is looped back through the input buffer to serve as the internal reference signal. Series termination is recommended (as close to device pin as possible) to improve signal integrity of the clock input. Any nonmonotonicity in voltage that occurs at the pad loopback clock pin between VIH and VIL must be less than VHYS.