MMC2 — eMMC

MMC2 interface is compliant with the JC64 eMMC Standard v4.5 and it supports the following eMMC applications:

  • Standard JC64 SDR, 8-bit data, half cycle
  • High-speed JC64 SDR, 8-bit data, half cycle
  • High-speed HS200 JEDS84, 8-bit data, half cycle
  • High-speed JC64 DDR, 8-bit data

NOTE

For more information, see the eMMC/SD/SDIO chapter of the Device TRM.