OSC0 External Crystal

An external crystal is connected to the device pins. Figure 5-9 describes the crystal implementation.

AM5706 AM5708 clock_AM570_abc_003.gifFigure 5-9 OSC0 Crystal Implementation

NOTE

The load capacitors, Cf1 and Cf2 in Figure 5-9, should be chosen such that the below equation is satisfied. CL in the equation is the load specified by the crystal manufacturer. All discrete components used to implement the oscillator circuit should be placed as close as possible to the associated oscillator xi_osc0, xo_osc0, and vssa_osc0 pins.

AM5706 AM5708 clock_adas_equation.gifFigure 5-10 Load Capacitance Equation

The crystal must be in the fundamental mode of operation and parallel resonant. Table 5-18 summarizes the required electrical constraints.

Table 5-18 OSC0 Crystal Electrical Characteristics

NAME DESCRIPTION MIN TYP MAX UNIT
fp Parallel resonance crystal frequency 19.2, 20, 27 MHz
Cf1 Cf1 load capacitance for crystal parallel resonance with Cf1 = Cf2 12 24 pF
Cf2 Cf2 load capacitance for crystal parallel resonance with Cf1 = Cf2 12 24 pF
ESR(Cf1,Cf2) (1) Crystal ESR 100 Ω
CO Crystal shunt capacitance ESR = 30 Ω
ESR = 40 Ω
19.2 MHz, 20 MHz, 27 MHz 7 pF
ESR = 50 Ω 19.2 MHz, 20 MHz 7 pF
27 MHz 5 pF
ESR = 60 Ω 19.2 MHz, 20 MHz 7 pF
27 MHz Not Supported -
ESR = 80 Ω 19.2 MHz, 20 MHz 5 pF
27 MHz Not Supported -
ESR = 100 Ω 19.2 MHz, 20 MHz 3 pF
27 MHz Not Supported -
LM Crystal motional inductance for fp = 20 MHz 10.16 mH
CM Crystal motional capacitance 3.42 fF
tj(xiosc0) Frequency accuracy(1), xi_osc0 Ethernet and MLB not used ±200 ppm
Ethernet RGMII and RMII using derived clock ±50
Ethernet MII using derived clock ±100
  1. Crystal characteristics should account for tolerance+stability+aging.

When selecting a crystal, the system design must consider the temperature and aging characteristics of a based on the worst case environment and expected life expectancy of the system.

Table 5-19 details the switching characteristics of the oscillator and the requirements of the input clock.

Table 5-19 Oscillator Switching Characteristics—Crystal Mode

NAME DESCRIPTION MIN TYP MAX UNIT
fp Oscillation frequency 19.2, 20, 27 MHz MHz
tsX Start-up time 4 ms