OSC0 Input Clock

A 1.8-V LVCMOS-Compatible Clock Input can be used instead of the internal oscillator to provide the SYS_CLK1 clock input to the system. The external connections to support this are shown in Figure 5-11. The xi_osc0 pin is connected to the 1.8-V LVCMOS-Compatible clock source. The xi_osc0 pin is left unconnected. The vssa_osc0 pin is connected to board ground (VSS).

AM5706 AM5708 SPRS906_CLK_04.gifFigure 5-11 1.8-V LVCMOS-Compatible Clock Input

Table 5-20 summarizes the OSC0 input clock electrical characteristics.

Table 5-20 OSC0 Input Clock Electrical Characteristics—Bypass Mode

NAME DESCRIPTION MIN TYP MAX UNIT
f Frequency 19.2, 20, 27 MHz
CIN Input capacitance 2.184 2.384 2.584 pF
IIN Input current (3.3V mode) 4 6 10 µA

Table 5-21 details the OSC0 input clock timing requirements.

Table 5-21 OSC0 Input Clock Timing Requirements

NAME DESCRIPTION MIN TYP MAX UNIT
CK0 1 / tc(xiosc0) Frequency, xi_osc0 19.2, 20, 27 MHz
CK1 tw(xiosc0) Pulse duration, xi_osc0 low or high

0.45 × tc(xiosc0)

0.55 × tc(xiosc0) ns
tj(xiosc0) Period jitter(1), xi_osc0 0.01 × tc(xiosc0) ns
tR(xiosc0) Rise time, xi_osc0 5 ns
tF(xiosc0) Fall time, xi_osc0 5 ns
tj(xiosc0) Frequency accuracy(4), xi_osc0 Ethernet and MLB not used ±200 ppm
Ethernet RGMII and RMII using derived clock ±50
Ethernet MII using derived clock ±100
  1. Period jitter is meant here as follows:
  2. – The maximum value is the difference between the longest measured clock period and the expected clock period

    – The minimum value is the difference between the shortest measured clock period and the expected clock period

  3. Crystal characteristics should account for tolerance+stability+aging.
AM5706 AM5708 SPRS906_CLK_05.gifFigure 5-12 xi_osc0 Input Clock