PCIe

The device supports connections to PCIe-compliant devices via the integrated PCIe master/slave bus interface. The PCIe module is comprised of a dual-mode PCIe core and a SerDes PHY. Each PCIe subsystem controller has support for PCIe Gen-II mode (5.0 Gbps /lane) and Gen-I mode (2.5 Gbps/lane) (Single Lane and Flexible dual lane configuration).

The device PCIe supports the following features:

  • 16-bit operation @250 MHz on PIPE interface (per 16-bit lane)
  • Supports 2 ports × 1-lane or 1 port × 2-lanes configuration
  • Single virtual channel (VC0), single traffic class (TC0)
  • Single function in end-point mode
  • Automatic width and speed negotiation
  • Max payload: 128 byte outbound, 256 byte inbound
  • Automatic credit management
  • ECRC generation and checking
  • Configurable BAR filtering
  • Legacy interrupt reception (RC) and generation (EP)
  • MSI generation and reception
  • PCI Express Active State Power Management (ASPM) state L0s and L1 (with exceptions)
  • All PCI Device Power Management D-states with the exception of D3cold / L2 state

The PCIe controller on this device conforms to the PCI Express Base 3.0 Specification, revision 1.0 and the PCI Local Bus Specification, revision 3.0.

NOTE

For more information, see the PCIe Controller section of the Device TRM.