Power on Hours (POH) Limits

The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.

NOTE

POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.

Table 5-1 Power on Hour (POH) Limits(1)

OPERATING CONDITION COMMERCIAL JUNCTION TEMP RANGE 0°C ~ 90°C EXTENDED JUNCTION TEMP RANGE -40°C ~ 105°C
OPP HDMI JUNCTION TEMP (Tj) LIFETIME (POH) JUNCTION TEMP (Tj) LIFETIME (POH) JUNCTION TEMP (Tj) LIFETIME (POH)
ALL Not Used 90°C 100k 100°C 100k 105°C 100k (3)
Used(2) 90°C 100k 100°C 63k 105°C 45k
  1. Unless specified in Table 5-1, all voltage domains and operating conditions are supported in the device at the noted temperatures.
  2. Power-on hours (POH) assume HDMI is used at the maximum supported bit rate continuously and/or operating the device continuously at the VD_MPU operating point (OPP) noted.
  3. 90k POH only if SuperSpeed USB 3.0 Dual-Role-Device (at 5 Gbps) or PCIe in Gen-II mode (at 5 Gbps) are used.