Power Supplies

NOTE

For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the Device TRM.

Table 4-30 Power Supply Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
vdd Core voltage domain supply PWR J15, J16, J18, K12, K18, L12, L17, M11, M13, M15, M17, N11, N13, N15, N18, P10, P12, P14, P16, P18, R10, R12, R14, R16, R17, T11, T13, T15, T17, T9, U11, U13, U15, U18, U9, V10, V12, V14, V16, V18, W10, W12, W14, W16
vpp(2) eFuse power supply PWR F20
vss Ground GND A1, A25, AA13, AA15, AA7, AA8, AA9, AB8, AC13, AE1, AE15, AE25, G13, G16, G8, H10, H12, H14, H16, H18, H19, H8, J10, J12, J14, J17, K11, K13, K15, K17, K9, L11, L13, L15, L18, L8, M12, M14, M16, M18, M20, M8, M9, N12, N14, N16, N17, N20, P11, P13, P15, P17, P19, P9, R11, R13, R15, R18, R19, R8, R9, T10, T12, T14, T16, T18, T8, U10, U12, U14, U16, U17, U19, V11, V13, V15, V17, V19, V8, V9, W19, W9, Y14, Y16, Y17, Y7
cap_vbbldo_gpu (1) MM (SGX) Back bias supply CAP T7
cap_vbbldo_iva (1) IVA Back bias supply CAP G14
cap_vbbldo_mpu (1) MPU back bias supply CAP F17
cap_vbbldo_dsp (1) External capacitor connection for the DSP vbb ldo output CAP F8
cap_vddram_core1(1) SRAM array supply for core memories CAP U20
cap_vddram_core3 (1) SRAM array supply for core memories CAP K7
cap_vddram_core4 (1) SRAM array supply for core memories CAP G19
cap_vddram_gpu (1) SRAM array supply for SGX (MM) memories CAP V7
cap_vddram_iva (1) SRAM array supply for IVA memories CAP G12
cap_vddram_dsp (1) External capacitor connection for the DSP CAP L7
cap_vddram_mpu (1) External capacitor connection for the MPU SRAM array ldo output CAP G18
vdda33v_usb1 HS USB1 3p3 supply PWR AA10
vdda33v_usb2 HS USB1 3p3 supply PWR Y10
vdda_core_gmac DPLL_CORE and CORE HSDIVIDER analog power supply PWR L9
vdda_csi CSI Interface 1.8v Supply PWR T6
vdda_dsp_iva DSP PLL and IVA PLL analog power supply PWR K10, L10
vdda_mpu_abe MPU_ABE PLL analog power supply PWR K16, L16
vdda_per DPLL_ABE, DPLL_PER, and PER HSDIVIDER analog power supply PWR M10
vdda_usb2 HS USB2 1.8V analog power supply PWR Y8
vdds_mlbp MLBP IO power supply PWR P7, R7
vdd_dsp DSP voltage domain supply PWR H11, H13, H9, J11, J13, J9
vdda_ddr DDR PLL and DDR HSDIVIDER analog power supply PWR R20
vdda_debug Debug PLL inside IOSC PLL supply PWR N10
vdda_gpu GPU (SGX) PLL analog power supply PWR N9
vdda_hdmi HDMI PLL and HDMI analog power supply PWR W15, Y15
vdda_osc HFOSC - 1.8v vdds supply PWR W13, Y13
vdda_pcie PCIe PLL analog power supply PWR W11, Y11
vdda_usb1 USB2 PLL analog power supply PWR W8
vdda_usb3 USB3 PLL analog power supply PWR Y9
vdda_video VIDEO1 and VIDEO2 PLL analog power supply PWR K14, L14
vdds18v 1.8V bump added for atestv esd supply PWR G11, H20, W7, Y18
vdds18v_ddr1 DDR2 - 1.8v bias supply PWR AA19, P20, Y19
vddshv1 VIN2 domain - 1.8/3.3 mode voltage Power cell - secondary power supply PWR G10, G9
vddshv3 GENERAL Domain - 1.8/3.3 mode voltage Power cell - secondary power supply PWR G15, G17, H15, H17, J19, K19
vddshv4 MMC4 Domain (UART4) - 1.8/3.3 mode voltage Power cell - secondary power supply PWR M19, N19
vddshv7 WIFI Power Group (MMC3/MCASP5) - 1.8/3.3 mode voltage Power cell - secondary power supply PWR U7, U8
vddshv8 Dual Voltage (1.8V or 3.3V) power supply for the MMC1 Power Group pins PWR N8, P8
vddshv9 RGMII - 1.8/3.3 mode voltage Power cell - secondary power supply PWR M7, N7
vddshv10 GPMC - 1.8/3.3 mode voltage Power cell - secondary power supply PWR J7, J8, K8
vddshv11 MMC2 - 1.8/3.3 mode voltage Power cell - secondary power supply PWR F7, G7, H7
vdds_ddr1 DDR2 - vdds2 can be 1.8 (ddr2)/1.5(ddr3) - secondary power supply PWR T19, T20, V20, W17, W18, W20
vssa_osc0 OSC0 Analog ground GND AA12
vssa_osc1 OSC1 Analog ground GND AB11
  1. This pin must always be connected via a 1-µF capacitor to vss.
  2. This signal is valid only for High-Security devices. For more details, see Section 5.8, VPP Specification for One-Time Programmable (OTP) eFUSEs. For General Purpose devices do not connect any signal, test point, or board trace to this signal.