PRU-ICSS IOSETs

In Table 5-178 are presented the specific groupings of signals (IOSET) for use with PRU-ICSS1.

Table 5-178 PRU-ICSS1 IOSETs

SIGNALS IOSET1 IOSET2
BALL MUX BALL MUX
PRU-ICSS 1
pr1_pru1_gpi20 D13 12
pr1_pru1_gpi19 C13 12
pr1_pru1_gpi18 E13 12
pr1_pru1_gpi17 B13 12
pr1_pru1_gpi16 F11 12
pr1_pru1_gpi15 E11 12
pr1_pru1_gpi14 A13 12
pr1_pru1_gpi13 A12 12
pr1_pru1_gpi12 B12 12
pr1_pru1_gpi11 C11 12
pr1_pru1_gpi10 D11 12
pr1_pru1_gpo20 D13 13
pr1_pru1_gpo19 C13 13
pr1_pru1_gpo18 E13 13
pr1_pru1_gpo17 B13 13
pr1_pru1_gpo16 F11 13
pr1_pru1_gpo15 E11 13
pr1_pru1_gpo14 A13 13
pr1_pru1_gpo13 A12 13
pr1_pru1_gpo12 B12 13
pr1_pru1_gpo11 C11 13
pr1_pru1_gpo10 D11 13
pr1_pru1_gpi9 B11 12
pr1_pru1_gpi8 C10 12
pr1_pru1_gpi7 D10 12
pr1_pru1_gpi6 E10 12
pr1_pru1_gpi5 B10 12
pr1_pru1_gpi4 A10 12
pr1_pru1_gpi3 F10 12
pr1_pru1_gpi2 A11 12
pr1_pru1_gpi1 A8 12
pr1_pru1_gpi0 A9 12
pr1_pru1_gpo9 B11 13
pr1_pru1_gpo8 C10 13
pr1_pru1_gpo7 D10 13
pr1_pru1_gpo6 E10 13
pr1_pru1_gpo5 B10 13
pr1_pru1_gpo4 A10 13
pr1_pru1_gpo3 F10 13
pr1_pru1_gpo2 A11 13
pr1_pru1_gpo1 A8 13
pr1_pru1_gpo0 A9 13
pr1_mii1_crs D13 11
pr1_mii1_rxlink E13 11
pr1_mii1_col C13 11
pr1_mii0_col L5 11
pr1_mii0_rxlink L6 11
pr1_mii0_crs P4 11
pr1_edio_data_out7 A7 13
pr1_edio_data_out6 B9 13
pr1_edio_data_out5 C8 13
pr1_edio_data_out4 B8 13
pr1_edio_data_out3 E8 13
pr1_edio_data_out2 C7 13
pr1_edio_data_out1 B7 13
pr1_edio_data_out0 D8 13
pr1_edio_data_in7 A7 12
pr1_edio_data_in6 B9 12
pr1_edio_data_in5 C8 12
pr1_edio_data_in4 B8 12
pr1_edio_data_in3 E8 12
pr1_edio_data_in2 C7 12
pr1_edio_data_in1 B7 12
pr1_edio_data_in0 D8 12
pr1_edio_sof A11 11
pr1_edc_latch0_in A9 11
pr1_edc_sync0_out A8 11
pr1_uart0_cts_n E8 11
pr1_uart0_rts_n B8 11
pr1_uart0_txd B9 11
pr1_uart0_rxd C8 11
pr1_ecap0_ecap_capin_apwm_o A7 11
PRU-ICSS 1 MII
pr1_mii1_txd3 B10 11
pr1_mii1_txd2 E10 11
pr1_mii1_txd1 B11 11
pr1_mii1_txd0 D11 11
pr1_mii1_rxd3 A12 11
pr1_mii1_rxd2 A13 11
pr1_mii1_rxd1 E11 11
pr1_mii1_rxd0 F11 11
pr1_mii1_rxdv B12 11
pr1_mii1_txen A10 11
pr1_mii1_rxer B13 11
pr1_mii_mr1_clk C11 11
pr1_mii_mt1_clk F10 11
pr1_mii0_txd3 P2 11
pr1_mii0_txd2 N1 11
pr1_mii0_txd1 N3 11
pr1_mii0_txd0 N4 11
pr1_mii0_rxd3 T4 11
pr1_mii0_rxd2 T5 11
pr1_mii0_rxd1 R2 11
pr1_mii0_rxd0 R1 11
pr1_mii0_rxdv N5 11
pr1_mii0_txen P1 11
pr1_mii0_rxer P3 11
pr1_mii_mt0_clk N2 11
pr1_mii_mr0_clk N6 11
pr1_mdio_mdclk D10 11
pr1_mdio_data C10 11

In Table 5-179, Table 5-180 and Table 5-181 are presented the specific groupings of signals (IOSET) for use with PRU-ICSS2.

Table 5-179 PRU-ICSS2 IOSETs

SIGNALS IOSET1 IOSET2
BALL MUX BALL MUX
PRU-ICSS 2
pr2_pru1_gpi16 N4 12 E16 12
pr2_pru1_gpi15 N3 12 E17 12
pr2_pru1_gpi14 P1 12 A19 12
pr2_pru1_gpi13 N1 12 B18 12
pr2_pru1_gpi12 P2 12 B16 12
pr2_pru1_gpi11 N2 12 B17 12
pr2_pru1_gpi10 R1 12 A18 12
pr2_pru1_gpi9 R2 12 B14 12
pr2_pru1_gpi8 P3 12 D14 12
pr2_pru1_gpi7 P4 12 C16 12
pr2_pru1_gpi6 T5 12 J24 12
pr2_pru1_gpi5 T4 12 J25 12
pr2_pru1_gpi4 N6 12 AC4 12
pr2_pru1_gpi3 N5 12 AA5 12
pr2_pru1_gpi2 P5 12 U6 12
pr2_pru1_gpi1 L6 12 AC3 12
pr2_pru1_gpi0 L5 12 D23 12
pr2_pru1_gpo16 N4 13 E16 13
pr2_pru1_gpo15 N3 13 E17 13
pr2_pru1_gpo14 P1 13 A19 13
pr2_pru1_gpo13 N1 13 B18 13
pr2_pru1_gpo12 P2 13 B16 13
pr2_pru1_gpo11 N2 13 B17 13
pr2_pru1_gpo10 R1 13 A18 13
pr2_pru1_gpo9 R2 13 B14 13
pr2_pru1_gpo8 P3 13 D14 13
pr2_pru1_gpo7 P4 13 C16 13
pr2_pru1_gpo6 T5 13 J24 13
pr2_pru1_gpo5 T4 13 J25 13
pr2_pru1_gpo4 N6 13 AC4 13
pr2_pru1_gpo3 N5 13 AA5 13
pr2_pru1_gpo2 P5 13 U6 13
pr2_pru1_gpo1 L6 13 AC3 13
pr2_pru1_gpo0 L5 13 D23 13
pr2_pru0_gpi20 F16 12
pr2_pru0_gpi19 D19 12
pr2_pru0_gpi18 E19 12
pr2_pru0_gpi17 B21 12
pr2_pru0_gpi16 A21 12
pr2_pru0_gpi15 B23 12
pr2_pru0_gpi14 B22 12
pr2_pru0_gpi13 A23 12
pr2_pru0_gpi12 A22 12
pr2_pru0_gpi11 AB1 12
pr2_pru0_gpi10 AA4 12
pr2_pru0_gpi9 AA1 12
pr2_pru0_gpi8 Y3 12
pr2_pru0_gpi7 W2 12
pr2_pru0_gpi6 AA3 12
pr2_pru0_gpi5 AA2 12
pr2_pru0_gpi4 Y4 12
pr2_pru0_gpi3 Y1 12
pr2_pru0_gpi2 Y2 12
pr2_pru0_gpi1 Y6 12
pr2_pru0_gpi0 Y5 12
pr2_pru0_gpo20 F16 13
pr2_pru0_gpo19 D19 13
pr2_pru0_gpo18 E19 13
pr2_pru0_gpo17 B21 13
pr2_pru0_gpo16 A21 13
pr2_pru0_gpo15 B23 13
pr2_pru0_gpo14 B22 13
pr2_pru0_gpo13 A23 13
pr2_pru0_gpo12 A22 13
pr2_pru0_gpo11 AB1 13
pr2_pru0_gpo10 AA4 13
pr2_pru0_gpo9 AA1 13
pr2_pru0_gpo8 Y3 13
pr2_pru0_gpo7 W2 13
pr2_pru0_gpo6 AA3 13
pr2_pru0_gpo5 AA2 13
pr2_pru0_gpo4 Y4 13
pr2_pru0_gpo3 Y1 13
pr2_pru0_gpo2 Y2 13
pr2_pru0_gpo1 Y6 13
pr2_pru0_gpo0 Y5 13
pr2_mii1_crs J24 11
pr2_mii1_rxlink B23 11
pr2_mii0_crs A22 11
pr2_mii0_rxlink B21 11
pr2_mii0_col A23 11
pr2_mii1_col J25 11
PRU-ICSS 2 MII
pr2_mii1_txd3 Y2 11
pr2_mii1_txd2 Y1 11
pr2_mii1_txd1 Y4 11
pr2_mii1_txd0 AA2 11
pr2_mii1_rxd3 Y3 11
pr2_mii1_rxd2 AA1 11
pr2_mii1_rxd1 AA4 11
pr2_mii1_rxd0 AB1 11
pr2_mii_mr1_clk AA3 11
pr2_mii1_rxer B22 11
pr2_mii_mt1_clk Y5 11
pr2_mii1_rxdv W2 11
pr2_mii1_txen Y6 11
pr2_mii0_txd3 B17 11
pr2_mii0_txd2 B16 11
pr2_mii0_txd1 B18 11
pr2_mii0_txd0 A19 11
pr2_mii0_rxd3 F16 11
pr2_mii0_rxd2 E19 11
pr2_mii0_rxd1 D19 11
pr2_mii0_rxd0 A21 11
pr2_mii_mr0_clk E17 11
pr2_mii0_rxer D14 11
pr2_mii_mt0_clk B14 11
pr2_mii0_rxdv E16 11
pr2_mii0_txen A18 11
pr2_mdio_mdclk C16 11 AA5 11
pr2_mdio_data C17 11 AC4 11

Table 5-180 PRU-ICSS2 IOSETs (EnDAT)(1)

SIGNALS IOSET3 IOSET4
BALL MUX BALL MUX
PRU-ICSS 2 EnDAT
pr2_pru1_endat0_clk L5 13 D23 13
pr2_pru1_endat0_out L6 13 AC3 13
pr2_pru1_endat0_out_en P5 13 U6 13
pr2_pru1_endat1_clk N5 13 AA5 13
pr2_pru1_endat1_out N6 13 AC4 13
pr2_pru1_endat1_out_en T4 13 J25 13
pr2_pru1_endat2_clk T5 13 J24 13
pr2_pru1_endat2_out P4 13 C16 13
pr2_pru1_endat2_out_en P3 13 D14 13
pr2_pru1_endat0_in R2 12 B14 12
pr2_pru1_endat1_in R1 12 A18 12
pr2_pru1_endat2_in N2 12 B17 12
  1. These signals are internally muxed with the PRU GPI/GPO signals. Refer to the PRU chapter in the TRM for more details about the PRU-ICSS internal wrapper multiplexing.

Table 5-181 PRU-ICSS2 IOSETs (Sigma Delta)(1)

SIGNALS IOSET4
BALL MUX
PRU-ICSS 2 SD
pr2_pru0_sd0_clk Y5 12
pr2_pru0_sd0_d Y6 12
pr2_pru0_sd1_clk Y2 12
pr2_pru0_sd1_d Y1 12
pr2_pru0_sd2_clk Y4 12
pr2_pru0_sd2_d AA2 12
pr2_pru0_sd3_clk AA3 12
pr2_pru0_sd3_d W2 12
pr2_pru0_sd4_clk Y3 12
pr2_pru0_sd4_d AA1 12
pr2_pru0_sd5_clk AA4 12
pr2_pru0_sd5_d AB1 12
pr2_pru0_sd6_clk A22 12
pr2_pru0_sd6_d A23 12
pr2_pru0_sd7_clk B22 12
pr2_pru0_sd7_d B23 12
pr2_pru0_sd8_clk A21 12
pr2_pru0_sd8_d B21 12
  1. These signals are internally muxed with the PRU GPI/GPO signals. Refer to the PRU chapter in the TRM for more details about the PRU-ICSS internal wrapper multiplexing.