QSPI

The Quad SPI (QSPI) module is a type of SPI module that allows single, dual or quad read access to external SPI devices. This module has a memory mapped register interface, which provides a direct interface for accessing data from external SPI devices and thus simplifying software requirements. It works as a master only. There is one QSPI module in the device and it is primary intended for fast booting from quad-SPI flash memories.

General SPI features:

  • Programmable clock divider
  • Six pin interface (DCLK, CS_N, DOUT, DIN, QDIN1, QDIN2)
  • 4 external chip select signals
  • Support for 3-, 4- or 6-pin SPI interface
  • Programmable CS_N to DOUT delay from 0 to 3 DCLKs
  • Programmable signal polarities
  • Programmable active clock edge
  • Software controllable interface allowing for any type of SPI transfer

NOTE

For more information, see the Quad Serial Peripheral Interface section of the Device TRM.

CAUTION

The I/O Timings provided in this section are only valid when all QSPI Chip Selects used in a system are configured to use the same Clock Mode (either Clock Mode 0 or Clock Mode 3).

CAUTION

The I/O Timings provided in this section are valid only for some QSPI usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.

Table 5-69 and Table 5-70 Present Timing and Switching Characteristics for Quad SPI Interface.

Table 5-69 Switching Characteristics for QSPI

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
Q1 tc(SCLK) Cycle time, sclk Default Timing Mode, Clock Mode 0 11.71 ns
Default Timing Mode, Clock Mode 3 20.8 ns
Q2 tw(SCLKL) Pulse duration, sclk low Y × P-1 (1) ns
Q3 tw(SCLKH) Pulse duration, sclk high Y × P-1 (1) ns
Q4 td(CS-SCLK) Delay time, sclk falling edge to cs active edge, CS3:0 Default Timing Mode -M × P-1.6 (2)(3) -M × P+2.6 (2)(3) ns
Q5 td(SCLK-CS) Delay time, sclk falling edge to cs inactive edge, CS3:0 Default Timing Mode N × P-1.6 (2)(3) N × P+2.6 (2)(3) ns
Q6 td(SCLK-D0) Delay time, sclk falling edge to d[0] transition Default Timing Mode -1.6 2.6 ns
Q7 tena(CS-D0LZ) Enable time, cs active edge to d[0] driven (lo-z) -P-3.5 -P+2.5 ns
Q8 tdis(CS-D0Z) Disable time, cs active edge to d[0] tri-stated (hi-z) -P-2.5 -P+2.0 ns
Q9 td(SCLK-D0) Delay time, sclk first falling edge to first d[0] transition PHA=0 Only, Default Timing Mode -1.6-P(2) 2.6-P(2) ns

  1. The Y parameter is defined as follows:
    If DCLK_DIV is 0 or ODD then, Y equals 0.5.
    If DCLK_DIV is EVEN then, Y equals (DCLK_DIV/2) / (DCLK_DIV+1).
    For best performance, it is recommended to use a DCLK_DIV of 0 or ODD to minimize the duty cycle distortion. The HSDIVIDER on CLKOUTX2_H13 output of DPLL_PER can be used to achieve the desired clock divider ratio. All required details about clock division factor DCLK_DIV can be found in the device-specific Technical Reference Manual.
  2. P = SCLK period.
  3. M=QSPI_SPI_DC_REG.DDx + 1 when Clock Mode 0.
    M=QSPI_SPI_DC_REG.DDx when Clock Mode 3.
    N = 2 when Clock Mode 0.
    N = 3 when Clock Mode 3.

AM5706 AM5708 SPRS906_TIMING_QSPI1_01.gifFigure 5-50 QSPI Read (Clock Mode 3)
AM5706 AM5708 SPRS906_TIMING_QSPI1_02.gifFigure 5-51 QSPI Read (Clock Mode 0)

CAUTION

The I/O Timings provided in this section are valid only for some QSPI usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.

Table 5-70 Timing Requirements for QSPI(3)(2)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
Q12 tsu(D-RTCLK) Setup time, d[3:0] valid before falling rtclk edge Default Timing Mode, Clock Mode 0 4.6 ns
tsu(D-SCLK) Setup time, d[3:0] valid before falling sclk edge Default Timing Mode, Clock Mode 3 12.3 ns
Q13 th(RTCLK-D) Hold time, d[3:0] valid after falling rtclk edge Default Timing Mode, Clock Mode 0 -0.1 ns
th(SCLK-D) Hold time, d[3:0] valid after falling sclk edge Default Timing Mode, Clock Mode 3 0.1 ns
Q14 tsu(D-SCLK) Setup time, final d[3:0] bit valid before final falling sclk edge Default Timing Mode, Clock Mode 3 12.3-P (1) ns
Q15 th(SCLK-D) Hold time, final d[3:0] bit valid after final falling sclk edge Default Timing Mode, Clock Mode 3 0.1+P (1) ns
  1. P = SCLK period.
  2. Clock Modes 1 and 2 are not supported.
  3. The Device captures data on the falling clock edge in Clock Mode 0 and 3, as opposed to the traditional rising clock edge. Although non-standard, the falling-edge-based setup and hold time timings have been designed to be compatible with standard SPI devices that launch data on the falling edge in Clock Modes 0 and 3.
AM5706 AM5708 SPRS906_TIMING_QSPI1_03.gifFigure 5-52 QSPI Write (Clock Mode 3)
AM5706 AM5708 SPRS906_TIMING_QSPI1_04.gifFigure 5-53 QSPI Write (Clock Mode 0)

CAUTION

The I/O Timings provided in this section are valid only for some QSPI usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.

NOTE

To configure the desired Manual IO Timing Mode the user must follow the steps described in section Manual IO Timing Modes of the Device TRM.

The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module chapter in the Device TRM.

Manual IO Timings Modes must be used to ensure some IO timings for QSPI. See Table 5-30Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-71Manual Functions Mapping for QSPI for a definition of the Manual modes.

Table 5-71 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.

Table 5-71 Manual Functions Mapping for QSPI

BALL BALL NAME QSPI1_MANUAL1 CFG REGISTER MUXMODE
A_DELAY (ps) G_DELAY (ps) 1
L1 gpmc_a3 0 0 CFG_GPMC_A3_OUT qspi1_cs2
K3 gpmc_a4 0 0 CFG_GPMC_A4_OUT qspi1_cs3
H3 gpmc_a13 0 0 CFG_GPMC_A13_IN qspi1_rtclk
H4 gpmc_a14 2247 1186 CFG_GPMC_A14_IN qspi1_d3
K6 gpmc_a15 2176 1197 CFG_GPMC_A15_IN qspi1_d2
K5 gpmc_a16 2229 1268 CFG_GPMC_A16_IN qspi1_d0
K5 gpmc_a16 0 0 CFG_GPMC_A16_OUT qspi1_d0
G2 gpmc_a17 2251 1217 CFG_GPMC_A17_IN qspi1_d1
F2 gpmc_a18 0 0 CFG_GPMC_A18_OUT qspi1_sclk
G4 gpmc_cs2 0 0 CFG_GPMC_CS2_OUT qspi1_cs0
G3 gpmc_cs3 0 0 CFG_GPMC_CS3_OUT qspi1_cs1