QSPI

NOTE

For more information about UART booting, see the Initialization / Device Initialization by ROM Code / Memory Booting / SPI/QSPI Flash Devices section of the Device TRM.

Table 4-13 QSPI Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
qspi1_sclk QSPI1 Serial Clock IO F2
qspi1_rtclk QSPI1 Return Clock Input. Must be connected from QSPI1_SCLK on PCB. Refer to PCB Guidelines for QSPI1 I H3
qspi1_d0 QSPI1 Data[0]. This pin is output data for all commands/writes and for dual read and quad read modes it becomes input data pin during read phase. IO K5
qspi1_d1 QSPI1 Data[1]. Input read data in all modes. IO G2
qspi1_d2 QSPI1 Data[2]. This pin is used only in quad read mode as input data pin during read phase IO K6
qspi1_d3 QSPI1 Data[3]. This pin is used only in quad read mode as input data pin during read phase IO H4
qspi1_cs0 QSPI1 Chip Select[0]. This pin is Used for QSPI1 boot modes. IO G4
qspi1_cs1 QSPI1 Chip Select[1] O G3
qspi1_cs2 QSPI1 Chip Select[2] O L1
qspi1_cs3 QSPI1 Chip Select[3] O K3