Table 5-15 Recommended Operating Conditions for OTP eFuse Programming

over operating free-air temperature range (unless otherwise noted)
PARAMETER DESCRIPTION MIN NOM MAX UNIT
vdd Supply voltage range for the core domain during OTP operation 1.11 1.15 1.2 V
vpp Supply voltage range for the eFuse ROM domain during normal operation NC V
Supply voltage range for the eFuse ROM domain during OTP programming(1)(2) 1.8 V
I(vpp) 100 mA
Tj Temperature (junction) 0 25 85 ºC
  1. Supply voltage range includes DC errors and peak-to-peak noise. TI power management solutions TLV70718 from the TLV707x family meet the supply voltage range needed for vpp.
  2. During normal operation, no voltage should be applied to vpp. This can be typically achieved by disabling the regulator attached to the vpp terminal. For more details, see TLV707, TLV707P 200-mA, Low-IQ, Low-Noise, Low-Dropout Regulator for Portable Devices.