Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
PARAMETER DESCRIPTION MIN (2) NOM MAX DC (3) MAX (2) UNIT
Input Power Supply Voltage Range
vdd Core voltage domain supply See Section 5.5 V
vdd_dsp DSP voltage domain supply See Section 5.5 V
vdda_usb1 DPLL_USB and HS USB1 1.8V analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_usb2 HS USB2 1.8V analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda33v_usb1(5) HS USB1 3.3V analog power supply 3.135 3.3 3.366 3.465 V
Maximum noise (peak-peak) 50 mVPPmax
vdda33v_usb2(5) HS USB2 3.3V analog power supply 3.135 3.3 3.366 3.465 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_per PER PLL and PER HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_ddr DPLL_DDR and DDR HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_debug DPLL_DEBUG analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_core_gmac DPLL_CORE and CORE HSDIVIDER analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_gpu DPLL_GPU analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_hdmi PLL_HDMI and HDMI analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_pcie DPLL_PCIe_REF and PCIe analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_usb3 DPLL_USB_OTG_SS and USB3.0 RX/TX analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_video DPLL_VIDEO1 analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds_mlbp MLBP IO power supply 1.71 1.80 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_mpu_abe DPLL_MPU analog power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_osc HFOSC analog power supply 1.71 1.80 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdda_csi CSI Interface 1.8v Supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v 1.8V power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds18v_ddr1 EMIF1 bias power supply 1.71 1.80 1.836 1.89 V
Maximum noise (peak-peak) 50 mVPPmax
vdds_ddr1 EMIF1 power supply (1.5V for DDR3 mode / 1.35V DDR3L mode) 1.35-V Mode 1.28 1.35 1.377 1.42 V
1.5-V Mode 1.43 1.50 1.53 1.57
Maximum noise (peak-peak) 1.35-V Mode 50 mVPPmax
1.5-V Mode
vddshv1 Dual Voltage (1.8V or 3.3V) power supply for the VIN2 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv10 Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv11 Dual Voltage (1.8V or 3.3V) power supply for the MMC2 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv3 Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv4 Dual Voltage (1.8V or 3.3V) power supply for the MMC4 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv7 Dual Voltage (1.8V or 3.3V) power supply for the WIFI Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv8 Dual Voltage (1.8V or 3.3V) power supply for the MMC1 Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vddshv9 Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins 1.8-V Mode 1.71 1.80 1.836 1.89 V
3.3-V Mode 3.135 3.30 3.366 3.465
Maximum noise (peak-peak) 1.8-V Mode 50 mVPPmax
3.3-V Mode
vss Ground supply 0 V
vssa_osc0 OSC0 analog ground 0 V
vssa_osc1 OSC1 analog ground 0 V
TJ(1) Operating junction temperature range Commercial 0 90 °C
Extended -40 105
ddr1_vref0 Reference Power Supply EMIF1 0.5 × vdds_ddr1 V
  1. Refer to Power on Hours table for limitations.
  2. The voltage at the device ball should never be below the MIN voltage or above the MAX voltage for any amount of time. This requirement includes dynamic voltage events such as AC ripple, voltage transients, voltage dips, etc.
  3. The DC voltage at the device ball should never be above the MAX DC voltage to avoid impact on device reliability and lifetime POH (Power-On-Hours). The MAX DC voltage is defined as the highest allowed DC regulated voltage, without transients, seen at the ball.
  4. Logic functions and parameter values are not assured out of the range specified in the recommended operating conditions.
  5. USB Analog supply also powers digital IO buffers. This supply cannot be tied to VSS if USB is unused since digital IO buffers must be powered during device operation.