SDR25, 4-bit data, half-cycle

Table 5-119 and Table 5-120 present Timing requirements and Switching characteristics for MMC1 - SDR25 in receiver and transmitter mode (see Figure 5-79 and Figure 5-80).

Table 5-119 Timing Requirements for MMC1 - SD Card SDR25 Mode

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
SDR253 tsu(cmdV-clkH) Setup time, mmc1_cmd valid before mmc1_clk rising clock edge 5.3 ns
SDR254 th(clkH-cmdV) Hold time, mmc1_cmd valid after mmc1_clk rising clock edge 1.6 ns
SDR257 tsu(dV-clkH) Setup time, mmc1_dat[3:0] valid before mmc1_clk rising clock edge 5.3 ns
SDR258 th(clkH-dV) Hold time, mmc1_dat[3:0] valid after mmc1_clk rising clock edge Pad Loopback Clock 1.6 ns
Internal Loopback Clock 1.6 ns

Table 5-120 Switching Characteristics for MMC1 - SD Card SDR25 Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
SDR251 fop(clk) Operating frequency, mmc1_clk 48 MHz
SDR252H tw(clkH) Pulse duration, mmc1_clk high 0.5 × P-0.185 (1) ns
SDR252L tw(clkL) Pulse duration, mmc1_clk low 0.5 × P-0.185 (1) ns
SDR255 td(clkL-cmdV) Delay time, mmc1_clk falling clock edge to mmc1_cmd transition -8.8 6.6 ns
SDR256 td(clkL-dV) Delay time, mmc1_clk falling clock edge to mmc1_dat[3:0] transition -8.8 6.6 ns
  1. P = output mmc1_clk period in ns
AM5706 AM5708 SPRS906_TIMING_MMC1_07.gifFigure 5-79 MMC/SD/SDIO in - High Speed SDR25 - Receiver Mode
AM5706 AM5708 SPRS906_TIMING_MMC1_08.gifFigure 5-80 MMC/SD/SDIO in - High Speed SDR25 - Transmitter Mode