Signal Descriptions

Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.

  1. SIGNAL NAME: The name of the signal passing through the pin.
  2. DESCRIPTION: Description of the signal
  3. TYPE: Signal direction and type:
    • I = Input
    • O = Output
    • IO = Input or output
    • D = Open Drain
    • DS = Differential
    • A = Analog
    • PWR = Power
    • GND = Ground
  4. BALL: Associated ball(s) bottom

NOTE

For more information, see the Control Module / Control Module Register Manual section of the Device TRM.