Spinlock

The Spinlock module provides hardware assistance for synchronizing the processes running on multiple processors in the device:

  • Cortex®-A15 microprocessor unit (MPU) subsystem
  • Digital signal processor (DSP) subsystem – DSP1
  • Dual Cortex-M4 image processing unit (IPU) subsystems – IPU1 and IPU2
  • The Spinlock module implements 256 spinlocks (or hardware semaphores), which provide an efficient way to perform a lock operation of a device resource using a single read-access, avoiding the need of a readmodify- write bus transfer that the programmable cores are not capable of.

For more information, see chapter Spinlock Module of the Device TRM.