Table 5-134 Switching Characteristics for MMC2 - JC64 High Speed DDR Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
DDR1 fop(clk) Operating frequency, mmc2_clk 48 MHz
DDR2H tw(clkH) Pulse duration, mmc2_clk high 0.5 × P-0.172 (1) ns
DDR2L tw(clkL) Pulse duration, mmc2_clk low 0.5 × P-0.172 (1) ns
DDR5 td(clk-cmdV) Delay time, mmc2_clk transition to mmc2_cmd transition 2.9 7.14 ns
DDR6 td(clk-dV) Delay time, mmc2_clk transition to mmc2_dat[7:0] transition 2.9 7.14 ns
  1. P = output mmc2_clk period in ns
AM5706 AM5708 SPRS906_TIMING_MMC2_07.gifFigure 5-92 MMC/SD/SDIO in - High Speed DDR JC64 - Receiver Mode
AM5706 AM5708 SPRS906_TIMING_MMC2_08.gifFigure 5-93 MMC/SD/SDIO in - High Speed DDR JC64 - Transmitter Mode

NOTE

To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.

The pad control registers are presented in Table 4-31 and described in Device TRM, Control Module Chapter.

Virtual IO Timings Modes must be used to ensure some IO timings for MMC2. See Table 5-30Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 5-135Virtual Functions Mapping for MMC2 for a definition of the Virtual modes.

Table 5-135 presents the values for DELAYMODE bitfield.

Table 5-135 Virtual Functions Mapping for MMC2

BALL BALL NAME Delay Mode Value MUXMODE
MMC2_VIRTUAL2 1
A6 gpmc_cs1 13 mmc2_cmd
A4 gpmc_a19 13 mmc2_dat4
E7 gpmc_a20 13 mmc2_dat5
D6 gpmc_a21 13 mmc2_dat6
C5 gpmc_a22 13 mmc2_dat7
B5 gpmc_a23 13 mmc2_clk
D7 gpmc_a24 13 mmc2_dat0
C6 gpmc_a25 13 mmc2_dat1
A5 gpmc_a26 13 mmc2_dat2
B6 gpmc_a27 13 mmc2_dat3

NOTE

To configure the desired Manual IO Timing Mode the user must follow the steps described in section Manual IO Timing Modes of the Device TRM.

The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module chapter in the Device TRM.

Manual IO Timings Modes must be used to ensure some IO timings for MMC2. See Table 5-30Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-136Manual Functions Mapping for MMC2 for a definition of the Manual modes.

Table 5-136 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.

Table 5-136 Manual Functions Mapping for MMC2

BALL BALL NAME MMC2_MANUAL1 MMC2_MANUAL2 MMC2_MANUAL3 CFG REGISTER MUXMODE
A_DELAY (ps) G_DELAY (ps) A_DELAY (ps) G_DELAY (ps) A_DELAY (ps) G_DELAY (ps) 1
A4 gpmc_a19 0 0 0 14 - - CFG_GPMC_A19_IN mmc2_dat4
E7 gpmc_a20 119 0 127 0 - - CFG_GPMC_A20_IN mmc2_dat5
D6 gpmc_a21 0 0 22 0 - - CFG_GPMC_A21_IN mmc2_dat6
C5 gpmc_a22 18 0 72 0 - - CFG_GPMC_A22_IN mmc2_dat7
B5 gpmc_a23 894 0 410 4000 - - CFG_GPMC_A23_IN mmc2_clk
D7 gpmc_a24 30 0 82 0 - - CFG_GPMC_A24_IN mmc2_dat0
C6 gpmc_a25 0 0 0 0 - - CFG_GPMC_A25_IN mmc2_dat1
A5 gpmc_a26 23 0 77 0 - - CFG_GPMC_A26_IN mmc2_dat2
B6 gpmc_a27 0 0 0 0 - - CFG_GPMC_A27_IN mmc2_dat3
A6 gpmc_cs1 0 0 0 0 - - CFG_GPMC_CS1_IN mmc2_cmd
A4 gpmc_a19 152 0 152 0 285 0 CFG_GPMC_A19_OUT mmc2_dat4
E7 gpmc_a20 206 0 206 0 189 0 CFG_GPMC_A20_OUT mmc2_dat5
D6 gpmc_a21 78 0 78 0 0 120 CFG_GPMC_A21_OUT mmc2_dat6
C5 gpmc_a22 2 0 2 0 0 70 CFG_GPMC_A22_OUT mmc2_dat7
B5 gpmc_a23 266 0 266 0 730 360 CFG_GPMC_A23_OUT mmc2_clk
D7 gpmc_a24 0 0 0 0 0 0 CFG_GPMC_A24_OUT mmc2_dat0
C6 gpmc_a25 0 0 0 0 0 0 CFG_GPMC_A25_OUT mmc2_dat1
A5 gpmc_a26 43 0 43 0 70 0 CFG_GPMC_A26_OUT mmc2_dat2
B6 gpmc_a27 0 0 0 0 0 0 CFG_GPMC_A27_OUT mmc2_dat3
A6 gpmc_cs1 0 0 0 0 0 120 CFG_GPMC_CS1_OUT mmc2_cmd
A4 gpmc_a19 0 0 0 0 0 0 CFG_GPMC_A19_OEN mmc2_dat4
E7 gpmc_a20 0 0 0 0 231 0 CFG_GPMC_A20_OEN mmc2_dat5
D6 gpmc_a21 0 0 0 0 39 0 CFG_GPMC_A21_OEN mmc2_dat6
C5 gpmc_a22 0 0 0 0 91 0 CFG_GPMC_A22_OEN mmc2_dat7
D7 gpmc_a24 0 0 0 0 176 0 CFG_GPMC_A24_OEN mmc2_dat0
C6 gpmc_a25 0 0 0 0 0 0 CFG_GPMC_A25_OEN mmc2_dat1
A5 gpmc_a26 0 0 0 0 101 0 CFG_GPMC_A26_OEN mmc2_dat2
B6 gpmc_a27 0 0 0 0 0 0 CFG_GPMC_A27_OEN mmc2_dat3
A6 gpmc_cs1 0 0 0 0 360 0 CFG_GPMC_CS1_OEN mmc2_cmd