Table 5-94 Switching Characteristics Over Recommended Operating Conditions for GMAC MIIn Transmit 10/100 Mbits/s

NO. PARAMETER DESCRIPTION MIN MAX UNIT
1 td(TX_CLK-TXD) Delay time, miin_txclk to transmit selected signals valid 0 25 ns
td(TX_CLK-TX_EN)
td(TX_CLK-TX_ER)
AM5706 AM5708 SPRS906_TIMING_GMAC_MIITX_04.gifFigure 5-67 GMAC Transmit Interface Timing MIIn operation

In Table 5-95 are presented the specific groupings of signals (IOSET) for use with GMAC MII signals.

Table 5-95 GMAC MII IOSETs

SIGNALS IOSET5 IOSET6
BALL MUX BALL MUX
GMAC MII1
mii1_txd3 E11 8
mii1_txd2 A13 8
mii1_txd1 A12 8
mii1_txd0 B12 8
mii1_rxd3 B10 8
mii1_rxd2 A10 8
mii1_rxd1 F10 8
mii1_rxd0 E10 8
mii1_col E13 8
mii1_rxer B13 8
mii1_txer F11 8
mii1_txen D13 8
mii1_crs C13 8
mii1_rxclk B11 8
mii1_txclk C11 8
mii1_rxdv D11 8
GMAC MII0
mii0_txd3 P2 3
mii0_txd2 N1 3
mii0_txd1 N3 3
mii0_txd0 N4 3
mii0_rxd3 T4 3
mii0_rxd2 T5 3
mii0_rxd1 R2 3
mii0_rxd0 R1 3
mii0_txclk N2 3
mii0_txer L6 3
mii0_rxer P3 3
mii0_rxdv N5 3
mii0_crs P4 3
mii0_col L5 3
mii0_rxclk N6 3
mii0_txen P1 3