Table 5-59 Switching Characteristics Over Recommended Operating Conditions for I2C Output Timings(2)

NO. PARAMETER DESCRIPTION STANDARD MODE FAST MODE UNIT
MIN MAX MIN MAX
16 tc(SCL) Cycle time, SCL 10 2.5 µs
17 tsu(SCLH-SDAL) Setup time, SCL high before SDA low (for a repeated START condition) 4.7 0.6 µs
18 th(SDAL-SCLL) Hold time, SCL low after SDA low (for a START and a repeated START condition) 4 0.6 µs
19 tw(SCLL) Pulse duration, SCL low 4.7 1.3 µs
20 tw(SCLH) Pulse duration, SCL high 4 0.6 µs
21 tsu(SDAV-SCLH) Setup time, SDA valid before SCL high 250 100 ns
22 th(SCLL-SDAV) Hold time, SDA valid after SCL low (for I2C bus devices) 0 3.45 0 0.9 µs
23 tw(SDAH) Pulse duration, SDA high between STOP and START conditions 4.7 1.3 µs
24 tr(SDA) Rise time, SDA 1000 20 + 0.1Cb(1)(3) 300(3) ns
25 tr(SCL) Rise time, SCL 1000 20 + 0.1Cb(1)(3) 300(3) ns
26 tf(SDA) Fall time, SDA 300 20 + 0.1Cb(1)(3) 300(3) ns
27 tf(SCL) Fall time, SCL 300 20 + 0.1Cb(1)(3) 300(3) ns
28 tsu(SCLH-SDAH) Setup time, SCL high before SDA high (for STOP condition) 4 0.6 µs
29 Cp Capacitance for each I2C pin 10 10 pF
  1. Cb = total capacitance of one bus line in pF. If mixed with HS-mode devices, faster fall-times are allowed.
  2. Software must properly configure the I2C module registers to achieve the timings shown in this table. See the Device TRM for details.
  3. These timings apply only to I2C1 and I2C2. I2C3, I2C4, and I2C5 use standard LVCMOS buffers to emulate open-drain buffers and their rise/fall times should be referenced in the device IBIS model.

NOTE

I2C emulation is achieved by configuring the LVCMOS buffers to output Hi-Z instead of driving high when transmitting logic-1.

AM5706 AM5708 SPRS906_TIMING_I2C_02.gifFigure 5-37 I2C Transmit Timing