Table 5-197 Switching Characteristics Over Recommended Operating Conditions for
IEEE 1149.1 JTAG With RTCK

NO. PARAMETER DESCRIPTION MIN MAX UNIT
5 td(TCK-RTCK) Delay time, TCK to RTCK with no selected subpaths (i.e. ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). 0 27 ns
6 tc(RTCK) Cycle time, RTCK 62.29 ns
7 tw(RTCKH) Pulse duration, RTCK high (40% of tc) 24.92 ns
8 tw(RTCKL) Pulse duration, RTCK low (40% of tc) 24.92 ns
AM5706 AM5708 SPRS906_TIMING_JTAG_02.gifFigure 5-126 JTAG With RTCK Timing