Table 5-65 Switching Characteristics Over Recommended Operating Conditions for UART

NO. PARAMETER DESCRIPTION MIN MAX UNIT
f(baud) Maximum programmable baud rate 15 pF 12 MHz
30 pF 0.23
100 pF 0.115
2 tw(TX) Pulse width, transmit data bit, 15/30/100 pF high or low U - 2(1) U + 2(1) ns
3 tw(RTS) Pulse width, transmit start bit, 15/30/100 pF high or low U - 2(1) U + 2(1) ns
  1. U = UART baud time = 1/programmed baud rate
AM5706 AM5708 SPRS961_TIMING_UART_01.gifFigure 5-45 UART Timing

In are presented the specific groupings of signals (IOSET) for use with UART.