Table 5-93 Timing Requirements for GMAC MIIn Receive 10/100 Mbit/s

NO. PARAMETER DESCRIPTION MIN MAX UNIT
1 tsu(RXD-RX_CLK) Setup time, receive selected signals valid before miin_rxclk 8 ns
tsu(RX_DV-RX_CLK)
tsu(RX_ER-RX_CLK)
2 th(RX_CLK-RXD) Hold time, receive selected signals valid after miin_rxclk 8 ns
th(RX_CLK-RX_DV)
th(RX_CLK-RX_ER)
AM5706 AM5708 SPRS906_TIMING_GMAC_MIIRCV_03.gifFigure 5-66 GMAC Receive Interface Timing MIIn operation

Table 5-94 and Figure 5-67 present timing requirements for GMAC MIIn Transmit 10/100Mbit/s.