Table 5-194 Timing Requirements for IEEE 1149.1 JTAG

NO. PARAMETER DESCRIPTION MIN MAX UNIT
1 tc(TCK) Cycle time, TCK 62.29 ns
1a tw(TCKH) Pulse duration, TCK high (40% of tc) 24.92 ns
1b tw(TCKL) Pulse duration, TCK low (40% of tc) 24.92 ns
3 tsu(TDI-TCK) Input setup time, TDI valid to TCK high 6.23 ns
tsu(TMS-TCK) Input setup time, TMS valid to TCK high 6.23 ns
4 th(TCK-TDI) Input hold time, TDI valid from TCK high 31.15 ns
th(TCK-TMS) Input hold time, TMS valid from TCK high 31.15 ns