Table 5-64 Timing Requirements for UART

NO. PARAMETER DESCRIPTION MIN MAX UNIT
4 tw(RX) Pulse width, receive data bit, 15/30/100pF high or low 0.96U(1) 1.05U(1) ns
5 tw(CTS) Pulse width, receive start bit, 15/30/100pF high or low 0.96U(1) 1.05U(1) ns
td(RTS-TX) Delay time, transmit start bit to transmit data P(2) ns
td(CTS-TX) Delay time, receive start bit to transmit data P(2) ns
  1. U = UART baud time = 1/programmed baud rate
  2. P = Clock period of the reference clock (FCLK, usually 48 MHz or 192MHz).