UART

NOTE

For more information about UART booting, see the Initialization / Device Initialization by ROM Code / Perypheral Booting / Initialization Phase for UART Boot section of the Device TRM.

Table 4-11 UART Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Universal Asynchronous Receiver/Transmitter 1 (UART1)
uart1_dcdn UART1 Data Carrier Detect active low I N23
uart1_dsrn UART1 Data Set Ready Active Low I N25
uart1_dtrn UART1 Data Terminal Ready Active Low O N22
uart1_rin UART1 Ring Indicator I N24
uart1_rxd UART1 Receive Data I L25
uart1_txd UART1 Transmit Data O M25
uart1_ctsn UART1 clear to send active low I L20
uart1_rtsn UART1 request to send active low O M24
Universal Asynchronous Receiver/Transmitter 2 (UART2)
uart2_rxd UART2 Receive Data I N23
uart2_txd UART2 Transmit Data O N25
uart2_ctsn UART2 clear to send active low I N22
uart2_rtsn UART2 request to send active low O N24
Universal Asynchronous Receiver/Transmitter 3 (UART3)/IrDA
uart3_rxd UART3 Receive Data I AA5, G25, N22, N5
uart3_txd UART3 Transmit Data O AC4, F25, N24, N6
uart3_ctsn UART3 clear to send active low I G24, L6, N23, T4
uart3_rtsn UART3 request to send active low O F24, L5, N25, T5
uart3_rctx Remote control data O N23
uart3_sd Infrared transceiver configure/shutdown O N25
uart3_irtx Infrared data output O N24
Universal Asynchronous Receiver/Transmitter 4 (UART4)
uart4_rxd UART4 Receive Data I A24, E24, P4
uart4_txd UART4 Transmit Data O D23, E25, P3
uart4_ctsn UART4 clear to send active low I R2
uart4_rtsn UART4 request to send active low O R1
Universal Asynchronous Receiver/Transmitter 5 (UART5)
uart5_rxd UART5 Receive Data I B22, G24, M1, Y4
uart5_txd UART5 Transmit Data O AA2, B23, F24, M2
uart5_ctsn UART5 clear to send active low I AA3, L2
uart5_rtsn UART5 request to send active low O L1, W2
Universal Asynchronous Receiver/Transmitter 6 (UART6)
uart6_rxd UART6 Receive Data I D14, K3, U5
uart6_txd UART6 Transmit Data O B14, K2, V5
uart6_ctsn UART6 clear to send active low I C14, J1
uart6_rtsn UART6 request to send active low O B15, K1
Universal Asynchronous Receiver/Transmitter 7 (UART7)
uart7_rxd UART7 Receive Data I A22, L2
uart7_txd UART7 Transmit Data O A23, L1
uart7_ctsn UART7 clear to send active low I B22
uart7_rtsn UART7 request to send active low O B23
Universal Asynchronous Receiver/Transmitter 8 (UART8)
uart8_rxd UART8 Receive Data I C23, H22, J1
uart8_txd UART8 Transmit Data O B25, H23, K1
uart8_ctsn UART8 clear to send active low I A24
uart8_rtsn UART8 request to send active low O D23
Universal Asynchronous Receiver/Transmitter 9 (UART9)
uart9_rxd UART9 Receive Data I AC3, E8, L20
uart9_txd UART9 Transmit Data O B8, M24, U6
uart9_ctsn UART9 clear to send active low I AA5, C8
uart9_rtsn UART9 request to send active low O AC4, B9
Universal Asynchronous Receiver/Transmitter 10 (UART10)
uart10_rxd UART10 Receive Data I A7, H21, N22, Y3
uart10_txd UART10 Transmit Data O A9, AA1, K22, N24
uart10_ctsn UART10 clear to send active low I A8, AA4
uart10_rtsn UART10 request to send active low O A11, AB1