Virtual and Manual I/O Timing Modes

Some of the timings described in the following sections require the use of Virtual or Manual I/O Timing Modes. Table 5-30 provides a summary of the Virtual and Manual I/O Timing Modes across all device interfaces. The individual interface timing sections found later in this document provide the full description of each applicable Virtual and Manual I/O Timing Mode. Refer to the "Pad Configuration" section of the TRM for the procedure on implementing the Virtual and Manual Timing Modes in a system.

Table 5-30 Modes Summary

Virtual or Manual IO Mode Name Data Manual Timing Mode
DPI Video Output
No Virtual or Manual IO Timing Mode Required DPI3 Video Output Default Timings - Rising-edge Clock Reference
DSS_VIRTUAL1 DPI3 Video Output Default Timings - Falling-edge Clock Reference
VOUT2_IOSET1_MANUAL1 DPI2 Video Output IOSET1 Alternate Timings
VOUT2_IOSET1_MANUAL2 DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference
VOUT2_IOSET1_MANUAL3 DPI2 Video Output IOSET1 Default Timings - Falling-edge Clock Reference
VOUT2_IOSET1_MANUAL4 DPI2 Video Output IOSET1 MANUAL4 Timings
VOUT2_IOSET1_MANUAL5 DPI2 Video Output IOSET1 MANUAL5 Timings
VOUT3_MANUAL1 DPI3 Video Output Alternate Timings
VOUT3_MANUAL4 DPI3 Video Output MANUAL4 Timings
VOUT3_MANUAL5 DPI3 Video Output MANUAL5 Timings
GPMC
No Virtual or Manual IO Timing Mode Required GPMC Asynchronous Mode Timings and Synchronous Mode - Default Timings
GPMC_VIRTUAL1 GPMC Synchronous Mode - Alternate Timings
McASP
No Virtual or Manual IO Timing Mode Required McASP1 Asynchronous and Synchronous Transmit Timings
MCASP1_VIRTUAL1_SYNC_RX See Table 5-78
MCASP1_VIRTUAL2_ASYNC_RX See Table 5-78
No Virtual or Manual IO Timing Mode Required McASP2 Asynchronous and Synchronous Transmit Timings
MCASP2_VIRTUAL1_SYNC_RX_80M See Table 5-79
MCASP2_VIRTUAL2_ASYNC_RX See Table 5-79
MCASP2_VIRTUAL3_SYNC_RX See Table 5-79
MCASP2_VIRTUAL4_ASYNC_RX_80M See Table 5-79
No Virtual or Manual IO Timing Mode Required McASP3 Synchronous Transmit Timings
MCASP3_VIRTUAL2_SYNC_RX See Table 5-80
No Virtual or Manual IO Timing Mode Required McASP4 Synchronous Transmit Timings
MCASP4_VIRTUAL1_SYNC_RX See Table 5-81
No Virtual or Manual IO Timing Mode Required McASP5 Synchronous Transmit Timings
MCASP5_VIRTUAL1_SYNC_RX See Table 5-82
No Virtual or Manual IO Timing Mode Required McASP6 Synchronous Transmit Timings
MCASP6_VIRTUAL1_SYNC_RX See Table 5-83
No Virtual or Manual IO Timing Mode Required McASP7 Synchronous Transmit Timings
MCASP7_VIRTUAL2_SYNC_RX See Table 5-84
No Virtual or Manual IO Timing Mode Required McASP8 Synchronous Transmit Timings
MCASP8_VIRTUAL1_SYNC_RX See Table 5-85
eMMC/SD/SDIO
No Virtual or Manual IO Timing Mode Required MMC1 DS (Pad Loopback), HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback and Pad Loopback), and SDR25 Timings (Internal Loopback and Pad Loopback) Timings
MMC1_VIRTUAL1 MMC1 SDR50 (Pad Loopback) Timings
MMC1_VIRTUAL4 MMC1 DS (Internal Loopback) Timings
MMC1_VIRTUAL5 MMC1 SDR50 (Internal Loopback) Timings
MMC1_VIRTUAL6 MMC1 DDR50 (Internal Loopback) Timings
MMC1_MANUAL1 MMC1 DDR50 (Pad Loopback) Timings
MMC1_MANUAL2 MMC1 SDR104 Timings
No Virtual or Manual IO Timing Mode Required MMC2 Standard (Pad Loopback), High Speed (Pad Loopback) Timings
MMC2_VIRTUAL2 MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
MMC2_MANUAL1 MMC2 DDR (Pad Loopback) Timings
MMC2_MANUAL2 MMC2 DDR (Internal Loopback Manual) Timings
MMC2_MANUAL3 MMC2 HS200 Timings
No Virtual or Manual IO Timing Mode Required MMC3 DS, SDR12, HS, SDR25 Timings
MMC3_MANUAL1 MMC3 SDR50 Timings
No Virtual or Manual IO Timing Mode Required MMC4 DS, SDR12, HS, SDR25 Timings
QSPI
No Virtual or Manual IO Timing Mode Required QSPI Mode 3 Timings
QSPI1_MANUAL1 QSPI Mode 0 Timings
GMAC
No Virtual or Manual IO Timing Mode Required GMAC MII0/1 Timings
GMAC_RGMII0_MANUAL1 GMAC RGMII0 with Transmit Clock Internal Delay Enabled
GMAC_RGMII1_MANUAL1 GMAC RGMII1 with Transmit Clock Internal Delay Enabled
GMAC_RMII0_MANUAL1 GMAC RMII0 Timings
GMAC_RMII1_MANUAL1 GMAC RMII1 Timings
VIP
VIP_MANUAL3 VIN2A (IOSET4/5/6) Rise-Edge Capture Mode Timings
VIP_MANUAL4 VIN2B (IOSET7/8/9) Rise-Edge Capture Mode Timings
VIP_MANUAL5 VIN2A (IOSET4/5/6) Fall-Edge Capture Mode Timings
VIP_MANUAL6 VIN2B (IOSET7/8/9) Fall-Edge Capture Mode Timings
VIP_MANUAL7 VIN1A (IOSET2) and VIN2B (IOSET1/10) Rise-Edge Capture Mode Timings
VIP_MANUAL9 VIN1B (IOSET6/7) Rise-Edge Capture Mode Timings
VIP_MANUAL10 VIN2B (IOSET2/11) Rise-Edge Capture Mode Timings
VIP_MANUAL11 VIN2B (IOSET2/11) Fall-Edge Capture Mode Timings
VIP_MANUAL12 VIN1A (IOSET2) and VIN2B (IOSET1/10) Fall-Edge Capture Mode Timings
VIP_MANUAL14 VIN1B (IOSET6/7) Fall-Edge Capture Mode Timings
VIP_MANUAL15 VIN1A (IOSET8/9/10) Rise-Edge Capture Mode Timings
VIP_MANUAL16 VIN1A (IOSET8/9/10) Fall-Edge Capture Mode Timings
PRU-ICSS
No Virtual or Manual IO Timing Mode Required All PRU_ICSS Modes not covered below
PR1_PRU1_DIR_IN_MANUAL PRU-ICSS1 PRU1 Direct Input Mode Timings
PR1_PRU1_DIR_OUT_MANUAL PRU-ICSS1 PRU1 Direct Output Mode Timings
PR1_PRU1_PAR_CAP_MANUAL PRU-ICSS1 PRU1 Parallel Capture Mode Timings
PR2_PRU0_DIR_IN_MANUAL2 PRU-ICSS2 PRU0 IOSET2 Direct Input Mode Timings
PR2_PRU0_DIR_OUT_MANUAL2 PRU-ICSS2 PRU0 IOSET2 Direct Output Mode Timings
PR2_PRU1_DIR_IN_MANUAL1 PRU-ICSS2 PRU1 IOSET1 Direct Input Mode Timings
PR2_PRU1_DIR_IN_MANUAL2 PRU-ICSS2 PRU1 IOSET2 Direct Input Mode Timings
PR2_PRU1_DIR_OUT_MANUAL1 PRU-ICSS2 PRU1 IOSET1 Direct Output Mode Timings
PR2_PRU1_DIR_OUT_MANUAL2 PRU-ICSS2 PRU1 IOSET2 Direct Output Mode Timings
PR2_PRU0_PAR_CAP_MANUAL2 PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode Timings
PR2_PRU1_PAR_CAP_MANUAL1 PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode Timings
PR2_PRU1_PAR_CAP_MANUAL2 PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode Timings
HDMI, EMIF, Timers, I2C, HDQ/1-Wire, UART, McSPI, USB, PCIe, DCAN, GPIO, KBD, PWM, JTAG, TPIU, SDMA, INTC
No Virtual or Manual IO Timing Mode Required All Modes