SWRS188B May   2017  – September 2019 AWR1243
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
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Signal Descriptions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Power-On Hours (POH)
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Power Supply Specifications
    6. 5.6 Power Consumption Summary
    7. 5.7 RF Specification
    8. 5.8 Thermal Resistance Characteristics for FCBGA Package [ABL0161]
    9. 5.9 Timing and Switching Characteristics
      1. 5.9.1 Power Supply Sequencing and Reset Timing
      2. 5.9.2 Synchronized Frame Triggering
      3. 5.9.3 Input Clocks and Oscillators
        1. 5.9.3.1 Clock Specifications
      4. 5.9.4 Multibuffered / Standard Serial Peripheral Interface (MibSPI)
        1. 5.9.4.1 Peripheral Description
          1. Table 5-8  SPI Timing Conditions
          2. Table 5-9  SPI Slave Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output)
          3. Table 5-10 SPI Slave Mode Timing Requirements (SPICLK = input, SPISIMO = input, and SPISOMI = output)
        2. 5.9.4.2 Typical Interface Protocol Diagram (Slave Mode)
      5. 5.9.5 LVDS Interface Configuration
        1. 5.9.5.1 LVDS Interface Timings
      6. 5.9.6 General-Purpose Input/Output
        1. Table 5-12 Switching Characteristics for Output Timing versus Load Capacitance (CL)
      7. 5.9.7 Camera Serial Interface (CSI)
        1. Table 5-13 CSI Switching Characteristics
  6. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Subsystems
      1. 6.3.1 RF and Analog Subsystem
        1. 6.3.1.1 Clock Subsystem
        2. 6.3.1.2 Transmit Subsystem
        3. 6.3.1.3 Receive Subsystem
      2. 6.3.2 Host Interface
    4. 6.4 Other Subsystems
      1. 6.4.1 A2D Data Format Over CSI2 Interface
  7. 7Applications, Implementation, and Layout
    1. 7.1 Application Information
    2. 7.2 Short-, Medium-, and Long-Range Radar
    3. 7.3 Imaging Radar using Cascade Configuration
    4. 7.4 Reference Schematic
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Stackup Details
  8. 8Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 Tools and Software
    3. 8.3 Documentation Support
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  9. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Packaging Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • ABL|161
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The AWR1243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR1243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
AWR1243FBIGABLQ1 (Tray) FCBGA (161) 10.4 mm × 10.4 mm
XA1243FPBGABL (Tray)
AWR1243FBIGABLRQ1 (Reel)
For more information, see Section 9, Mechanical, Packaging, and Orderable Information.