SWRS206C March   2017  – December 2018 CC3220MOD , CC3220MODA

PRODUCTION DATA.  

  1. Module Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagrams
  2. Revision History
  3. Device Comparison
    1. 3.1 Related Products
  4. Terminal Configuration and Functions
    1. 4.1 CC3220MODx and CC3220MODAx Pin Diagram
    2. 4.2 Pin Attributes
      1. Table 4-1 Module Pin Attributes
    3. 4.3 Connections for Unused Pins
    4. 4.4 Pin Attributes and Pin Multiplexing
    5. 4.5 Drive Strength and Reset States for Analog-Digital Multiplexed Pins
    6. 4.6 Pad State After Application of Power to Chip, but Before Reset Release
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Current Consumption (CC3220MODS and CC3220MODAS)
    5. 5.5  Current Consumption (CC3220MODSF and CC3220MODASF)
    6. 5.6  TX Power and IBAT Versus TX Power Level Settings
    7. 5.7  Brownout and Blackout Conditions
    8. 5.8  Electrical Characteristics
    9. 5.9  CC3220MODAx Antenna Characteristics
    10. 5.10 WLAN Receiver Characteristics
    11. 5.11 WLAN Transmitter Characteristics
    12. 5.12 Reset Requirement
    13. 5.13 Thermal Resistance Characteristics for MOB and MON Packages
    14. 5.14 Timing and Switching Characteristics
      1. 5.14.1 Power-Up Sequencing
      2. 5.14.2 Power-Down Sequencing
      3. 5.14.3 Device Reset
      4. 5.14.4 Wake Up From Hibernate Timing
      5. 5.14.5 Peripherals Timing
        1. 5.14.5.1  SPI
          1. 5.14.5.1.1 SPI Master
          2. 5.14.5.1.2 SPI Slave
        2. 5.14.5.2  I2S
          1. 5.14.5.2.1 I2S Transmit Mode
          2. 5.14.5.2.2 I2S Receive Mode
        3. 5.14.5.3  GPIOs
          1. 5.14.5.3.1 GPIO Input Transition Time Parameters
        4. 5.14.5.4  I2C
        5. 5.14.5.5  IEEE 1149.1 JTAG
        6. 5.14.5.6  ADC
        7. 5.14.5.7  Camera Parallel Port
        8. 5.14.5.8  UART
        9. 5.14.5.9  External Flash Interface
        10. 5.14.5.10 SD Host
        11. 5.14.5.11 Timers
  6. Detailed Description
    1. 6.1  Overview
    2. 6.2  Arm® Cortex®-M4 Processor Core Subsystem
    3. 6.3  Wi-Fi® Network Processor Subsystem
      1. 6.3.1 WLAN
      2. 6.3.2 Network Stack
    4. 6.4  Security
    5. 6.5  Power-Management Subsystem
      1. 6.5.1 VBAT Wide-Voltage Connection
    6. 6.6  Low-Power Operating Mode
    7. 6.7  Memory
      1. 6.7.1 Internal Memory
        1. 6.7.1.1 SRAM
        2. 6.7.1.2 ROM
        3. 6.7.1.3 Flash Memory
        4. 6.7.1.4 Memory Map
    8. 6.8  Restoring Factory Default Configuration
    9. 6.9  Boot Modes
      1. 6.9.1 Boot Mode List
    10. 6.10 Device Certification and Qualification
      1. 6.10.1 FCC Certification and Statement
      2. 6.10.2 Industry Canada (IC) Certification and Statement
      3. 6.10.3 ETSI/CE Certification
      4. 6.10.4 MIC Certification
      5. 6.10.5 SRRC Certification and Statement
    11. 6.11 Module Markings
    12. 6.12 End Product Labeling
    13. 6.13 Manual Information to the End User
  7. Applications, Implementation, and Layout
    1. 7.1 Typical Application
    2. 7.2 Device Connection and Layout Fundamentals
      1. 7.2.1 Power Supply Decoupling and Bulk Capacitors
      2. 7.2.2 Reset
      3. 7.2.3 Unused Pins
    3. 7.3 PCB Layout Guidelines
      1. 7.3.1 General Layout Recommendations
      2. 7.3.2 CC3220MODx RF Layout Recommendations
        1. 7.3.2.1 Antenna Placement and Routing
        2. 7.3.2.2 Transmission Line Considerations
      3. 7.3.3 CC3220MODAx RF Layout Recommendations
  8. Environmental Requirements and Specifications
    1. 8.1 PCB Bending
    2. 8.2 Handling Environment
      1. 8.2.1 Terminals
      2. 8.2.2 Falling
    3. 8.3 Storage Condition
      1. 8.3.1 Moisture Barrier Bag Before Opened
      2. 8.3.2 Moisture Barrier Bag Open
    4. 8.4 Baking Conditions
    5. 8.5 Soldering and Reflow Condition
  9. Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Development Tools and Software
    3. 9.3 Firmware Updates
    4. 9.4 Device Nomenclature
    5. 9.5 Documentation Support
      1. 9.5.1 Community Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Export Control Notice
    9. 9.9 Glossary
  10. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical, Land, and Solder Paste Drawings
    2. 10.2 Package Option Addendum
      1. 10.2.1 Packaging Information
      2. 10.2.2 Tape and Reel Information
        1. 10.2.2.1 CC3220MODx Tape Specifications
        2. 10.2.2.2 CC3220MODAx Tape Specifications
          1. 10.2.2.1 CC3220MODx Tape Specifications
          2. 10.2.2.2 CC3220MODAx Tape Specifications

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • MON|63
Thermal pad, mechanical data (Package|Pins)

Current Consumption (CC3220MODS and CC3220MODAS)

TA = 25 °C, VBAT = 3.6 V
PARAMETER TEST CONDITIONS(1)(2) MIN TYP MAX UNIT
MCU ACTIVE NWP ACTIVE TX 1 DSSS TX power level = 0 272 mA
TX power level = 4 190
6 OFDM TX power level = 0 248
TX power level = 4 182
54 OFDM TX power level = 0 223
TX power level = 4 160
RX(6) 1 DSSS 59
54 OFDM 59
NWP idle connected(3) 15.3
MCU SLEEP NWP ACTIVE TX 1 DSSS TX power level = 0 269 mA
TX power level = 4 187
6 OFDM TX power level = 0 245
TX power level = 4 179
54 OFDM TX power level = 0 220
TX power level = 4 157
RX(6) 1 DSSS 56
54 OFDM 56
NWP idle connected(3) 12.2
MCU LPDS NWP active TX 1 DSSS TX power level = 0 266 mA
TX power level = 4 184
6 OFDM TX power level = 0 242
TX power level = 4 176
54 OFDM TX power level = 0 217
TX power level = 4 154
RX(6) 1 DSSS 53
54 OFDM 53
NWP LPDS(4) 135 µA
NWP idle connected(3) 710 µA
MCU hibernate NWP hibernate 5 µA
MCU shutdown NWP shutdown 1
Peak calibration current (5) VBAT = 3.6 V 420 mA
VBAT = 3.3 V 450
VBAT= 2.3 V 620
TX power level = 0 implies maximum power (see Figure 5-1, Figure 5-2, and Figure 5-3). TX power level = 4 implies output power backed off approximately 4 dB.
CC3220MODx and CC3220MODAx are constant, power-source systems. The active current numbers scale based on the VBAT voltage supplied.
DTIM = 1
The LPDS number of reported is with retention of 256KB of MCU SRAM. The CC3220MODx and CC3220MODAx modules can be configured to retain 0KB, 64KB, 128KB, 192KB, or 256KB of SRAM in LPDS. Each 64-KB block of MCU retained SRAM increases LPDS current by 4 μA.
The complete calibration can take up to 17 mJ of energy from the battery over a time of 24 ms. In default mode, calibration is performed sparingly, and typically occurs when re-enabling the NWP and when the temperature has changed by more than 20°C. There are two additional calibration modes that may be used to reduced or completely eliminate the calibration event. For further details, see CC3x20 SimpleLink™ Wi-Fi® and Internet of Things Network Processor Programmer's Guide.
The RX current is measured with a 1-Mbps throughput rate.