SWRS206C March   2017  – December 2018 CC3220MOD , CC3220MODA

PRODUCTION DATA.  

  1. Module Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagrams
  2. Revision History
  3. Device Comparison
    1. 3.1 Related Products
  4. Terminal Configuration and Functions
    1. 4.1 CC3220MODx and CC3220MODAx Pin Diagram
    2. 4.2 Pin Attributes
      1. Table 4-1 Module Pin Attributes
    3. 4.3 Connections for Unused Pins
    4. 4.4 Pin Attributes and Pin Multiplexing
    5. 4.5 Drive Strength and Reset States for Analog-Digital Multiplexed Pins
    6. 4.6 Pad State After Application of Power to Chip, but Before Reset Release
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Current Consumption (CC3220MODS and CC3220MODAS)
    5. 5.5  Current Consumption (CC3220MODSF and CC3220MODASF)
    6. 5.6  TX Power and IBAT Versus TX Power Level Settings
    7. 5.7  Brownout and Blackout Conditions
    8. 5.8  Electrical Characteristics
    9. 5.9  CC3220MODAx Antenna Characteristics
    10. 5.10 WLAN Receiver Characteristics
    11. 5.11 WLAN Transmitter Characteristics
    12. 5.12 Reset Requirement
    13. 5.13 Thermal Resistance Characteristics for MOB and MON Packages
    14. 5.14 Timing and Switching Characteristics
      1. 5.14.1 Power-Up Sequencing
      2. 5.14.2 Power-Down Sequencing
      3. 5.14.3 Device Reset
      4. 5.14.4 Wake Up From Hibernate Timing
      5. 5.14.5 Peripherals Timing
        1. 5.14.5.1  SPI
          1. 5.14.5.1.1 SPI Master
          2. 5.14.5.1.2 SPI Slave
        2. 5.14.5.2  I2S
          1. 5.14.5.2.1 I2S Transmit Mode
          2. 5.14.5.2.2 I2S Receive Mode
        3. 5.14.5.3  GPIOs
          1. 5.14.5.3.1 GPIO Input Transition Time Parameters
        4. 5.14.5.4  I2C
        5. 5.14.5.5  IEEE 1149.1 JTAG
        6. 5.14.5.6  ADC
        7. 5.14.5.7  Camera Parallel Port
        8. 5.14.5.8  UART
        9. 5.14.5.9  External Flash Interface
        10. 5.14.5.10 SD Host
        11. 5.14.5.11 Timers
  6. Detailed Description
    1. 6.1  Overview
    2. 6.2  Arm® Cortex®-M4 Processor Core Subsystem
    3. 6.3  Wi-Fi® Network Processor Subsystem
      1. 6.3.1 WLAN
      2. 6.3.2 Network Stack
    4. 6.4  Security
    5. 6.5  Power-Management Subsystem
      1. 6.5.1 VBAT Wide-Voltage Connection
    6. 6.6  Low-Power Operating Mode
    7. 6.7  Memory
      1. 6.7.1 Internal Memory
        1. 6.7.1.1 SRAM
        2. 6.7.1.2 ROM
        3. 6.7.1.3 Flash Memory
        4. 6.7.1.4 Memory Map
    8. 6.8  Restoring Factory Default Configuration
    9. 6.9  Boot Modes
      1. 6.9.1 Boot Mode List
    10. 6.10 Device Certification and Qualification
      1. 6.10.1 FCC Certification and Statement
      2. 6.10.2 Industry Canada (IC) Certification and Statement
      3. 6.10.3 ETSI/CE Certification
      4. 6.10.4 MIC Certification
      5. 6.10.5 SRRC Certification and Statement
    11. 6.11 Module Markings
    12. 6.12 End Product Labeling
    13. 6.13 Manual Information to the End User
  7. Applications, Implementation, and Layout
    1. 7.1 Typical Application
    2. 7.2 Device Connection and Layout Fundamentals
      1. 7.2.1 Power Supply Decoupling and Bulk Capacitors
      2. 7.2.2 Reset
      3. 7.2.3 Unused Pins
    3. 7.3 PCB Layout Guidelines
      1. 7.3.1 General Layout Recommendations
      2. 7.3.2 CC3220MODx RF Layout Recommendations
        1. 7.3.2.1 Antenna Placement and Routing
        2. 7.3.2.2 Transmission Line Considerations
      3. 7.3.3 CC3220MODAx RF Layout Recommendations
  8. Environmental Requirements and Specifications
    1. 8.1 PCB Bending
    2. 8.2 Handling Environment
      1. 8.2.1 Terminals
      2. 8.2.2 Falling
    3. 8.3 Storage Condition
      1. 8.3.1 Moisture Barrier Bag Before Opened
      2. 8.3.2 Moisture Barrier Bag Open
    4. 8.4 Baking Conditions
    5. 8.5 Soldering and Reflow Condition
  9. Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Development Tools and Software
    3. 9.3 Firmware Updates
    4. 9.4 Device Nomenclature
    5. 9.5 Documentation Support
      1. 9.5.1 Community Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Export Control Notice
    9. 9.9 Glossary
  10. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical, Land, and Solder Paste Drawings
    2. 10.2 Package Option Addendum
      1. 10.2.1 Packaging Information
      2. 10.2.2 Tape and Reel Information
        1. 10.2.2.1 CC3220MODx Tape Specifications
        2. 10.2.2.2 CC3220MODAx Tape Specifications
          1. 10.2.2.1 CC3220MODx Tape Specifications
          2. 10.2.2.2 CC3220MODAx Tape Specifications

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • MON|63
Thermal pad, mechanical data (Package|Pins)

Electrical Characteristics

TA = 25°C, VBAT = 3.3 V
PARAMETER TEST CONDITIONS(1) MIN NOM MAX UNIT
GPIO Pins Except 25, 26, 42, and 44 (25°C)
CIN Pin capacitance 4 pF
VIH High-level input voltage 0.65 × VDD VDD + 0.5 V V
VIL Low-level input voltage –0.5 0.35 × VDD V
IIH High-level input current 5 nA
IIL Low-level input current 5 nA
VOH High-level output voltage
IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.8 V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.75
VOL Low-level output voltage
IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2 V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.25
IOH High-level
source current
2-mA drive 2 mA
4-mA drive 4
6-mA drive 6
IOL Low-level
sink current
2-mA drive 2 mA
4-mA drive 4
6-mA drive 6
GPIO Pins 25, 26, 42, and 44 (25°C)
CIN Pin capacitance 7 pF
VIH High-level input voltage 0.65 × VDD VDD + 0.5 V V
VIL Low-level input voltage –0.5 0.35 × VDD V
IIH High-level input current 50 nA
IIL Low-level input current 50 nA
VOH High-level output voltage IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.8 V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.75
VOL Low-level output voltage IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2 V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.25
IOH High-level
source current,
VOH = 2.4
2-mA drive 1.5 mA
4-mA drive 2.5
6-mA drive 3.5
IOL Low-level
sink current
2-mA drive 1.5 mA
4-mA drive 2.5
6-mA drive 3.5
VIL nRESET(2) 0.6 V
Pin Internal Pullup and Pulldown (25°C)
IOH Pullup current
(VDD = 3.0 V)
5 10 µA
IOL Pulldown current
(VDD = 3.0 V)
5 µA
TI recommends using the lowest possible drive strength that is adequate for the applications. This recommendation minimizes the risk of interference to the WLAN radio and reduces any potential degradation of RF sensitivity and performance. The default drive strength setting is 6 mA.
The nRESET pin must be held below 0.6 V for the device to register a reset.