SCHS122M November 1997 – May 2019 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC – VEE | DC supply voltage | –0.5 | 10.5 | V | |
VCC | DC supply voltage | –0.5 | 7 | V | |
VEE | DC supply voltage | 0.5 | –7 | V | |
IIK | DC input diode current | VI < – 0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | DC switch diode current | VI < VEE – 0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
DC switch current(2) | VI > VEE – 0.5 V or VI < VCC + 0.5 V | ±25 | mA | ||
ICC | DC VCC or ground current | ±50 | mA | ||
IEE | DC VEE current | –20 | mA | ||
TJMAX | Maximum junction temperature | 150 | °C | ||
TLMAX | Maximum lead temperature | Soldering 10 s | 300 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |