SNAS787A November 2019 – February 2020 CDCDB2000
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION | |||||||
IDD_A | Core supply current | Active mode. CKPWRGD_PD# = 1 | 12 | mA | |||
Power down mode. CKPWRGD_PD# = 0 | 8 | ||||||
IDD | IO supply current per output | All-outputs disabled | 20 | mA | |||
All-outputs active, 100MHz | 200 | ||||||
Power down mode. CKPWRGD_PD# = 0 | 8 | ||||||
CLOCK INPUT | |||||||
fIN | Input frequency | 50 | 100 | 250 | MHz | ||
VIN | Input voltage swing | Differential voltage between CLKIN_P and CLKIN_N(1) | 200 | 2300 | mVDiff-peak | ||
dV/dt | Input voltage edge rate | 20% - 80% of input swing | 0.7 | V/ns | |||
DVCROSS | Total variation of VCROSS | Total variation across VCROSS | 140 | mV | |||
DCIN | Input duty cycle | 40 | 60 | % | |||
CIN | Input capacitance(2) | Differential capacitance between CLKIN_P and CLKIN_N pins | 2.2 | pF | |||
CLOCK OUTPUT | |||||||
fOUT | Output frequency | 50 | 100 | 250 | MHz | ||
COUT | Output capacitance(1) | Differential capacitance between CKx_P and CKx_N pins | 2.2 | pF | |||
VOH | Output high voltage | Single-ended(2)(3) | 225 | 270 | mV | ||
VOL | Output low voltage | 10 | 150 | ||||
VCROSS | Crossing point voltage | Input VCROSS varied by 140 mV. (3)(4) | 130 | 200 | |||
DVCROSS | Total variation of VCROSS | Input VCROSS varied by 140 mV. Variation of VCROSS(3)(4) | 35 | ||||
Vovs | Overshoot voltage | (3) | VOH+75 | ||||
Vuds | Undershoot voltage | (3) | VOL–75 | ||||
ZDIFF | Differential impedance | Measured at VOL/VOH | 81 | 85 | 89 | ohm | |
ZDIFF_CROSS | Differential impedance | Measured at VCROSS | 68 | 85 | 102 | ||
tEDGE | Edge rate | Measured at VCROSS | 2 | 20 | V/ns | ||
DtEDGE | Edge rate matching | Measured at VCROSS | 20 | % | |||
tSTABLE | Power good assertion to stable clock output | CKPWRGD_PD# pin transistions from 0 to 1, fIN = 100 MHz | Measured when PWRGD reaches 0.2V | 1.8 | ms | ||
tDRIVE_PD# | Power good assertion to outputs driven high | CKPWRGD_PD# pin transistions from 0 to 1, fIN = 100 MHz | Measured when PWRGD reaches 0.2V | 300 | µs | ||
tOE | Output enable assertion to stable clock output | OEx# pin transistions from 1 to 0 | 10 | CLKIN Periods | |||
tOD | Output enable de-assertion to no clock output | OEx# pin transistions from 0 to 1 | 10 | ||||
tPD | Power down assertion to no clock output | CKPWRGD_PD# pin transistions from 1 to 0 | 3 | ||||
tDCD | Duty cycle distortion | Differential; fIN = 100MHz, fin_DC = 50% | –1.0 | 1.0 | % | ||
tDLY | Propagation delay | (5) | 0.5 | 3 | ns | ||
tSKEW | Skew between outputs | (6) | 50 | ps | |||
JCKx_PCIE | Additive jitter | DB2000QL filter | 0.08 | ps, rms | |||
Additive jitter for PCIe5 | PCIe5.0 filter | 0.03 | ps, rms | ||||
Additive jitter for PCIe4 | PLL BW = 2 - 5 MHz; CDR = 10 MHz | Input clock slew rate ≥ 1.8 V/ns | 0.08 | ps, rms | |||
Additive jitter for PCIe3 | Input clock slew rate ≥ 0.6 V/ns | 0.15 | ps, rms | ||||
JCKx_PCIE | Additive jitter for PCIe2 | PCIe2 filter | 0.2 | ps, rms | |||
JCKx_PCIE | Additive jitter for PCIe1 | PCIe1 filter | 5 | ps, rms | |||
JCKx | Additive jitter | fIN = 100 MHz; slew rate ≥ 3 V/ns; 12 kHz to 20 MHz integration bandwidth. | 155 | fs, rms | |||
SMBUS INTERFACE, SIDE-BAND INTERFACE, OEx#, CKPWRGD_PD#, SBEN | |||||||
VIH | High-level input voltage | 2.0 | V | ||||
VIL | Low-level input voltage | 0.8 | |||||
IIL | Input leakage current | With internal pull up/pull-down | GND < VIN < VDD | –30 | 30 | uA | |
Without internal pull up/pull-down | –5 | 5 | |||||
CIN | Input capacitance | 4.5 | pF | ||||
COUT | Output capacitance | 4.5 | pF | ||||
3-LEVEL DIGITAL INTERFACE (SA_0, SA_1) | |||||||
VIHT | High-level input voltage | 2.4 | V | ||||
VIMT | Mid level input voltage | 1.3 | VDD/2 | 1.8 | |||
VILT | Low-level input voltage | 0.9 | |||||
IINT | Input high current | VIN = VDD, VIN = GND | -10 | 10 | uA | ||
ILeak | Input leakage current | With internal pull up/pull-down | GND < VIN < VDD | –30 | 30 |