SCAS849H June 2007 – February 2024 CDCE913 , CDCEL913
PRODUCTION DATA
The clock input, control pins, PLLs, and output stages are user configurable. The following tables and explanations describe the programmable functions of the CDCE913 or CDCEL913. All settings can be manually written into the device through the SDA/SCL bus or easily programmed by using the TI Pro-Clock™ software. TI Pro-Clock™ software allows the user to quickly make all settings and automatically calculates the values for optimized performance at lowest jitter.
ADDRESS OFFSET | REGISTER DESCRIPTION | TABLE |
---|---|---|
00h | Generic configuration register | Table 9-3 |
10h | PLL1 configuration register | Table 9-4 |
The grey-highlighted bits, described in the configuration register tables in the following pages, belong to the control terminal register. The user can predefine up to eight different control settings. These settings then can be selected by the external control pins, S0, S1, and S2. See Control Terminal Configuration.
Y1 | PLL1 Settings | ||||||
---|---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS | OUTPUT SELECTION | FREQUENCY SELECTION | SSC SELECTION | OUTPUT SELECTION | |||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | |
0 | 0 | 0 | 0 | Y1_0 | FS1_0 | SSC1_0 | Y2Y3_0 |
1 | 0 | 0 | 1 | Y1_1 | FS1_1 | SSC1_1 | Y2Y3_1 |
2 | 0 | 1 | 0 | Y1_2 | FS1_2 | SSC1_2 | Y2Y3_2 |
3 | 0 | 1 | 1 | Y1_3 | FS1_3 | SSC1_3 | Y2Y3_3 |
4 | 1 | 0 | 0 | Y1_4 | FS1_4 | SSC1_4 | Y2Y3_4 |
5 | 1 | 0 | 1 | Y1_5 | FS1_5 | SSC1_5 | Y2Y3_5 |
6 | 1 | 1 | 0 | Y1_6 | FS1_6 | SSC1_6 | Y2Y3_6 |
7 | 1 | 1 | 1 | Y1_7 | FS1_7 | SSC1_7 | Y2Y3_7 |
Address offset(1) | 04h | 13h | 10h–12h | 15h |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
00h | 7 | E_EL | Xb | Device identification (read-only): 1 is CDCE913 (3.3 V out), 0 is CDCEL913 (1.8 V out) | ||||
6:4 | RID | Xb | Revision identification number (read-only) | |||||
3:0 | VID | 1h | Vendor identification number (read-only) | |||||
01h | 7 | – | 0b | Reserved – always write 0 | ||||
6 | EEPIP | 0b | EEPROM programming Status4:(4) (read-only) | 0 – EEPROM programming is completed. 1 – EEPROM is in programming mode. |
||||
5 | EELOCK | 0b | Permanently lock EEPROM data(5) | 0 – EEPROM is not locked. 1 – EEPROM is permanently locked. |
||||
4 | PWDN | 0b | Device power down
(overwrites S0/S1/S2 setting; configuration register settings are
unchanged) Note: PWDN cannot be set to 1 in the EEPROM. |
|||||
0 – Device active
(PLL1 and all outputs are enabled) 1 – Device power down (PLL1 in power down and all outputs in 3-state) |
||||||||
3:2 | INCLK | 00b | Input clock selection: | 00 – Xtal | 10 – LVCMOS | |||
01 – VCXO | 11 – Reserved | |||||||
1:0 | TARGET_ADR | 01b | Address bits A0 and A1 of the target receiver address | |||||
02h | 7 | M1 | 1b | Clock source selection for output Y1: | 0 – Input clock 1 – PLL1 clock | |||
6 | SPICON | 0b | Operation mode selection for pin 12/13(6) | |||||
0 – Serial programming
interface SDA (pin 13) and SCL (pin 12) 1 – Control pins S1 (pin 13) and S2 (pin 12) |
||||||||
5:4 | Y1_ST1 | 11b | Y1-State0/1 definition | |||||
3:2 | Y1_ST0 | 01b | 00 – Device power down (all
PLLs in power down and all outputs in 3-State) 01 – Y1 disabled to 3-state |
10 – Y1 disabled
to low 11 – Y1 enabled |
||||
1:0 | Pdiv1 [9:8] | 001h | 10-bit Y1-output-divider Pdiv1: | 0 –
Divider reset and stand-by 1 to 1023 – Divider value |
||||
03h | 7:0 | Pdiv1 [7:0] | ||||||
04h | 7 | Y1_7 | 0b | Y1_x State Selection(7) | 0 –
State0 (predefined by Y1_ST0) 1 – State1 (predefined by Y1_ST1) |
|||
6 | Y1_6 | 0b | ||||||
5 | Y1_5 | 0b | ||||||
4 | Y1_4 | 0b | ||||||
3 | Y1_3 | 0b | ||||||
2 | Y1_2 | 0b | ||||||
1 | Y1_1 | 1b | ||||||
0 | Y1_0 | 0b | ||||||
05h | 7:3 | XCSEL | 0Ah | Crystal load capacitor selection(8) | 00h – 0 pF 01h – 1 pF 02h – 2 pF :14h to 1Fh – 20 pF |
|||
2:0 | 0b | Reserved – do not write other than 0 | ||||||
06h | 7:1 | BCOUNT | 20h | 7-bit byte count (defines the number of bytes which will be sent from this device at the next Block Read transfer); all bytes must be read out to finish the read cycle correctly. | ||||
0 | EEWRITE | 0b | Initiate EEPROM write cycle (4)(9) | 0– No EEPROM write
cycle 1 – Start EEPROM write cycle (internal registers are saved to the EEPROM) |
||||
07h-0Fh | — | 0h | Unused address range |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10h | 7:5 | SSC1_7 [2:0] | 000b | SSC1: PLL1 SSC selection (modulation amount). (4) | |||
4:2 | SSC1_6 [2:0] | 000b | Down 000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center 000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC1_5 [2:1] | 000b | |||||
11h | 7 | SSC1_5 [0] | |||||
6:4 | SSC1_4 [2:0] | 000b | |||||
3:1 | SSC1_3 [2:0] | 000b | |||||
0 | SSC1_2 [2] | 000b | |||||
12h | 7:6 | SSC1_2 [1:0] | |||||
5:3 | SSC1_1 [2:0] | 000b | |||||
2:0 | SSC1_0 [2:0] | 000b | |||||
13h | 7 | FS1_7 | 0b | FS1_x: PLL1 frequency selection(4) | |||
6 | FS1_6 | 0b | 0
– fVCO1_0 (predefined by PLL1_0 – multiplier/divider
value) 1 – fVCO1_1 (predefined by PLL1_1 – multiplier/divider value) |
||||
5 | FS1_5 | 0b | |||||
4 | FS1_4 | 0b | |||||
3 | FS1_3 | 0b | |||||
2 | FS1_2 | 0b | |||||
1 | FS1_1 | 0b | |||||
0 | FS1_0 | 0b | |||||
14h | 7 | MUX1 | 1b | PLL1 multiplexer: | 0 – PLL1 1 – PLL1 bypass (PLL1 is in power down) |
||
6 | M2 | 1b | Output Y2 multiplexer: | 0 – Pdiv1 1 – Pdiv2 |
|||
5:4 | M3 | 10b | Output Y3 Multiplexer: | 00 –
Pdiv1-divider 01 – Pdiv2-divider 10 – Pdiv3-divider 11 – Reserved |
|||
3:2 | Y2Y3_ST1 | 11b | Y2, Y3-State0/1definition: | 00 –
Y2/Y3 disabled to 3-state (PLL1 is in power down) 01 – Y2/Y3 disabled to 3-State 10–Y2/Y3 disabled to low 11 – Y2/Y3 enabled |
|||
1:0 | Y2Y3_ST0 | 01b | |||||
15h | 7 | Y2Y3_7 | 0b | Y2Y3_x output state selection. (4) | |||
6 | Y2Y3_6 | 0b | 0
– State0 (predefined by Y2Y3_ST0) 1 – State1 (predefined by Y2Y3_ST1) |
||||
5 | Y2Y3_5 | 0b | |||||
4 | Y2Y3_4 | 0b | |||||
3 | Y2Y3_3 | 0b | |||||
2 | Y2Y3_2 | 0b | |||||
1 | Y2Y3_1 | 1b | |||||
0 | Y2Y3_0 | 0b | |||||
16h | 7 | SSC1DC | 0b | PLL1 SSC down/center selection: | 0 – Down 1 – Center |
||
6:0 | Pdiv2 | 01h | 7-bit Y2-output-divider Pdiv2: | 0 – Reset and stand-by 1 to 127 – Divider value |
|||
17h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv3 | 01h | 7-bit Y3-output-divider Pdiv3: | 0 – Reset and stand-by 1 to 127 – Divider value |
|||
18h | 7:0 | PLL1_0N [11:4] | 004h | PLL1_0(5): 30-bit multiplier/divider value for frequency
fVCO1_0 (for more information, see the PLL Multiplier/Divider Definition paragraph). |
|||
19h | 7:4 | PLL1_0N [3:0] | |||||
3:0 | PLL1_0R [8:5] | 000h | |||||
1Ah | 7:3 | PLL1_0R[4:0] | |||||
2:0 | PLL1_0Q [5:3] | 10h | |||||
1Bh | 7:5 | PLL1_0Q [2:0] | |||||
4:2 | PLL1_0P [2:0] | 010b | |||||
1:0 | VCO1_0_RANGE | 00b | fVCO1_0 range selection: | 00 – fVCO1_0 < 125 MHz 01 – 125 MHz ≤ fVCO1_0 < 150 MHz 10 – 150 MHz ≤ fVCO1_0 < 175 MHz 11 – fVCO1_0 ≥ 175 MHz |
|||
1Ch | 7:0 | PLL1_1N [11:4] | 004h | PLL1_1(5): 30-bit multiplier/divider value for frequency
fVCO1_1 (for more information see the PLL Multiplier/Divider Definition). |
|||
1Dh | 7:4 | PLL1_1N [3:0] | |||||
3:0 | PLL1_1R [8:5] | 000h | |||||
1Eh | 7:3 | PLL1_1R[4:0] | |||||
2:0 | PLL1_1Q [5:3] | 10h | |||||
1Fh | 7:5 | PLL1_1Q [2:0] | |||||
4:2 | PLL1_1P [2:0] | 010b | |||||
1:0 | VCO1_1_RANGE | 00b | fVCO1_1 range selection: | 00 – fVCO1_1 < 125 MHz 01 – 125 MHz ≤ fVCO1_1 < 150 MHz 10 – 150 MHz ≤ fVCO1_1 < 175 MHz 11 – fVCO1_1 ≥ 175 MHz |