SLPS224C August   2009  – November 2016 CSD16323Q3

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Community Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q3 Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q3 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DQG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Electrical Characteristics

TA = 25°C (unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 25 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 20 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = +10/-8 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 0.9 1.1 1.4 V
RDS(on) Drain-to-source on-resistance VGS = 3 V, ID = 24 A 5.4 7.2
VGS = 4.5 V, ID = 24 A 4.4 5.5
VGS = 8 V, ID = 24 A 3.8 4.5
gfs Transconductance VDS = 12.5 V, ID = 24 A 108 S
DYNAMIC CHARACTERISTICS
CISS Input capacitance VGS = 0 V, VDS = 12.5 V, ƒ = 1 MHz 1020 1300 pF
COSS Output capacitance 740 960 pF
CRSS Reverse transfer capacitance 50 65 pF
Rg Series gate resistance 1.4 2.8 Ω
Qg Gate charge total (4.5 V) VDS = 12.5 V, ID = 24 A 6.2 8.4 nC
Qgd Gate charge gate-to-drain 1.1 nC
Qgs Gate charge gate-to-source 1.8 nC
Qg(th) Gate charge at Vth 1 nC
QOSS Output charge VDS = 12.5 V, VGS = 0 V 14 nC
td(on) Turnon delay time VDS = 12.5 V, VGS = 4.5 V, ID = 24 A
RG = 2 Ω
5.3 ns
tr Rise time 15 ns
td(off) Turnoff delay time 13 ns
tf Fall time 6.3 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage IS = 24 A, VGS = 0 V 0.85 1 V
Qrr Reverse recovery charge VDD = 12.5 V, IF = 24 A, di/dt = 300 A/μs 21 nC
trr Reverse recovery time VDD = 12.5 V, IF = 24 A, di/dt = 300 A/μs 16 ns

Thermal Information

TA = 25°C (unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-case thermal resistance(1) 1.7 °C/W
RθJA Junction-to-ambient thermal resistance(1)(2) 55 °C/W
RθJC is determined with the device mounted on a 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu pad on a 1.5-in × 1.5-in (3.81-cm × 3.81-cm), 0.06-in (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
Device mounted on FR4 material with 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu.

CSD16323Q3 m0161-01_lps202.gif
Max RθJA = 55°C/W when mounted on 1 in2 of 2-oz Cu.
CSD16323Q3 m0161-02_lps202.gif
Max RθJA = 160°C/W when mounted on minimum pad area of 2-oz Cu.

Typical MOSFET Characteristics

TA = 25°C (unless otherwise stated)
CSD16323Q3 D001_SLPS371.png
Figure 1. Transient Thermal Impedance
CSD16323Q3 D002_SLPS224B.gif
Figure 2. Saturation Characteristics
CSD16323Q3 D004_SLPS224B.gif
ID = 24 A VDS = 12.5 V
Figure 4. Gate Charge
CSD16323Q3 D006_SLPS224B.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD16323Q3 D008_SLPS224B.gif
ID = 24 A VGS = 4.5 V
Figure 8. Normalized On Resistance vs Temperature
CSD16323Q3 D010_SLPS224B.gif
Single pulse, max RθJC = 1.7°C/W
Figure 10. Maximum Safe Operating Area
CSD16323Q3 D012_SLPS224B.gif
Figure 12. Maximum Drain Current vs Temperature
CSD16323Q3 D003_SLPS224B.gif
VDS = 5 V
Figure 3. Transfer Characteristics
CSD16323Q3 D005_SLPS224B.gif
f = 1 MHz VGS = 0 V
Figure 5. Capacitance
CSD16323Q3 D007_SLPS224B.gif
ID = 24 A
Figure 7. On Resistance vs Gate Voltage
CSD16323Q3 D009_SLPS224B.gif
Figure 9. Typical Diode Forward Voltage
CSD16323Q3 D011_SLPS224B.gif
Figure 11. Single Pulse Unclamped Inductive Switching