SLPS411E April   2013  – December 2017 CSD17381F4

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Community Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YJC|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Ultra-Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Low Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.35 mm Height
  • Integrated ESD Protection Diode
    • Rated >4 kV HBM
    • Rated >2 kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Applications

  • Optimized for Load Switch Applications
  • Optimized for General Purpose Switching Applications
  • Single-Cell Battery Applications
  • Handheld and Mobile Applications

Description

This 90 mΩ, 30 V N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

.

Typical Part Dimensions
CSD17381F4 top_image_SLPS447.gif

.

.

.

.

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 30 V
Qg Gate Charge Total (4.5 V) 1040 pC
Qgd Gate Charge Gate-to-Drain 133 pC
RDS(on) Drain-to-Source On-Resistance VGS = 1.8 V 160
VGS = 2.5 V 110
VGS = 4.5 V 90
VGS(th) Threshold Voltage 0.85 V

.
Ordering Information(1)

Device Qty Media Package Ship
CSD17381F4 3000 7-Inch Reel Femto (0402) 1.0 mm ×0.6 mm SMD Lead Less Tape and Reel
CSD17381F4T 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C unless otherwise stated VALUE UNIT
VDS Drain-to-Source Voltage 30 V
VGS Gate-to-Source Voltage 12 V
ID Continuous Drain Current, TA = 25°C(1) 3.1 A
IDM Pulsed Drain Current, TA = 25°C(2) 12 A
IG Continuous Gate Clamp Current 35 mA
Pulsed Gate Clamp Current(2) 350
PD Power Dissipation(1) 500 mW
ESD Rating Human Body Model (HBM) 4 kV
Charged Device Model (CDM) 2 kV
TJ,
Tstg
Operating Junction and
Storage Temperature Range
–55 to 150 °C
EAS Avalanche Energy, single pulse ID = 7.4 A,
L = 0.1 mH, RG = 25 Ω
2.7 mJ
  1. Typical RθJA = 90°C/W on 1 inch2 (6.45 cm2), 2 oz.
    (0.071 mm thick) Cu pad on a 0.06 inch (1.52 mm) thick FR4 PCB.
  2. Pulse duration ≤ 100 μs, duty cycle ≤ 1%.
Top View
CSD17381F4 Top_View_6.gif

Revision History

Changes from D Revision (August 2014) to E Revision

  • Changed Pulsed Drain Current value From: 10 A To: 12 A in the Absolute Maximum Ratings table. Go
  • Change Note 2 From: Pulse duration ≤300 μs, duty cycle ≤2% To: Pulse duration ≤ 100 μs, duty cycle ≤ 1%Go
  • Updated Figure 1. Go
  • Updated Figure 10 with newly measured data. Go
  • Added Community Resources. Go
  • Updated all mechanical drawings, increased the size of the pads in the Recommended Stencil Pattern section. Go

Changes from C Revision (January 2014) to D Revision

  • Corrected timing VDS to read 15 V. Go

Changes from B Revision (November 2013) to C Revision

  • Added IG parameter. Go
  • Lowered IDSS limit. Go
  • Lowered IGSS limit. Go

Changes from A Revision (July 2013) to B Revision

  • Deleted jumbo reel info. Go
  • Added short reel info. Go

Changes from * Revision (April 2013) to A Revision

  • Added ESD info to Features. Go
  • Included jumbo reel ordering information. Go
  • Added ESD rating info to Absolute Maximum Ratings table.Go
  • Added circuit schematic to pinout view. Go